Depend on Littelfuse to deliver reliable electronics solutions for each component of a wireless charging system for electric cars, buses, and

Ground-Fault Relays

- Alternating current supply voltage ratings from 120 V ac to 600 V ac
- Operate at between 50 Hz and 60 Hz
- Ground fault trip settings as low as 5 mA
- Meet CSA standards
- UL Listed
- Available with normally open (Form A), normally closed (Form B), or combination normally open–normally closed (Form C) contacts
- Fail safe/Non-fail safe contact operations
- Automatic reset versions available
- Optional or standard conformal coatings on internal circuits to protect against corrosion
Ground-Fault Relays Parts
Filters
Part Number | Actions | Supply Voltage AC | Supply Voltage DC | Relay Contacts Config | IEEE Device Numbers | Relay Contacts Operation | Conformally Coated |
---|
Part Number | Actions | Supply Voltage AC | Supply Voltage DC | Relay Contacts Config | IEEE Device Numbers | Relay Contacts Operation | Conformally Coated | |
---|---|---|---|---|---|---|---|---|
208 - 600 | N/A | Non Fail-safe | Non Fail-safe | Standard | ||||
110 - 240 | 110 - 240 | 1 Changeover (Form C) and 1 NO (Form A) | Fail-safe / Non Fail-safe | |||||
120 / 240 | 120 / 240 | 3 Form C (N.O./N.C.) | 38 - 49 - 50G - 50N - 51G - 51N - 79G | Fail-safe / Non Fail-safe | Standard | |||
120 / 240 | 120 / 240 | 3 Form C (N.O./N.C.) | 38 - 49 - 50G - 50N - 51G - 51N - 79G | Fail-safe / Non Fail-safe | Standard |
Ground-Fault Relays Applications

Ground-Fault Relays Resources

Industrial Product Portfolio
Learn about our fuses and fuse holders, protection relays, electronic controls, surge protective devices, auxiliary switches, and temperature sensors.

Food and Beverage Capabilities Brochure
Find industrial fuses and relays to help minimize electrical safety hazards and improve productivity in food and beverage operations.

Protection Relays and Controls Catalog
Browse our comprehensive catalog to find the right Protection Relays & Controls product for your application.

Battery Energy Storage Systems Capability Guide
Chinese readers can learn about circuit protection, overvoltage protection, and GFCI solutions we provide for battery energy storage systems.

Industrial Product Selection Guide
Our comprehensive Industrial Product Selection Guide features 225+ Relay Product Series. Color-coded and organized by product categories, this

Shock-Block Industrial GFCI Information Center
Visit this website to learn all you need to know about industrial ground fault circuit protection solutions offered by Littelfuse.

Protection Relay eBook
Download the Littelfuse eBook titled How Protection Relays Solve Electrical Products.
Ground-Fault Relays Information Center
The primary purpose of grounding electrical systems is to provide protection against electrical faults. However, this was not common practice until the 1970’s. Until then, most commercial and industrial systems were ungrounded.
Although ungrounded systems do not cause significant damage during the first ground fault, the numerous disadvantages associated with ground faults resulted in a change to the grounding philosophy. There are other advantages for a grounded system, such as reduction of shock hazards and protection against lightning. Electrical faults can be divided into two categories: phase-to-phase faults and ground faults.
Studies have shown that 98% of all electrical faults are ground faults (Source: Woodham, Jack, P.E. The Basics of Grounding Systems). While fuses can protect against phase-to-phase faults, additional protection, such as protection relays, are typically required to protect against ground faults.