PICO® Fuses - Surface Mount Fuses

Subminiature PICO® and PICO® II surface mount fuses are specifically designed to provide overcurrent protection to circuits in sensitive and mission-critical equipment. Configured with glass or ceramic bodies and trimmable leads, the fuses help prevent damage from current surges to medical equipment, LCD and LED screens, lighting systems, and office equipment. Both very fast-acting and time-lag/Slo-Blo® PICO fuses also meet the high-reliability performance standards set by the U.S. Department of Defense to appear on the Qualified Products List.
- Rated at 32 V ac and 125 V ac
- Rated at 32 V dc, 125 V dc, and 250 V dc
- Wide range of ampere ratings, from 62 mA to 30 A
- Ultra-low to low resistance ratings (e.g., 4 mΩ, 1.755 Ω)
- Operate in a temperature range from –55 ℃ to +125 ℃
- UL Recognized in Canada and the United States
- RoHS compliant
- Meet U.S. military standards for vibration resistance
- Available in halogen-free packages
- Low temperature rerating
- Compatible with lead-free wave soldering processes
PICO® Fuses - Surface Mount Fuses Parts
Filters
Showing 1 to 12 of 64 Total Results
Part Number | Actions | Maximum AC Voltage (V) | Voltage Rating (V) | Vibration | Nominal Melting I2T (A2sec) | Resistance (Ω) | Body | MSL | Opening |
---|
Part Number | Actions | Maximum AC Voltage (V) | Voltage Rating (V) | Vibration | Nominal Melting I2T (A2sec) | Resistance (Ω) | Body | MSL | Opening | |
---|---|---|---|---|---|---|---|---|---|---|