-
-
The MP8000 is an advanced motor protection electronic
overload relay that is fully programmable via ...More
-
Supply Voltage (VAC): 85 - 264VAC
-
Approvals: cULus CE RCM
-
Input Voltage (V): 90 to 690VAC (use of external PTs can extend the upper range above 690VAC)
|
-
-
The 777 is a fully programmable electronic overload relay designed to protect any motor drawing 2-80...More
-
Input Voltage (V): 100 to 240VAC, 200 - 480VAC, 200 to 480VAC, 340 to 480VAC, 500 to 600VAC
-
Output Form: SPDT - Form C
-
Termination Type: Torque: 7in-lbs
|
-
-
The 777-AccuPower is a fully-programmable 3-phase motor and pump protection relay. It allows motor h...More
-
Input Voltage (V): 190 to 480VAC
-
Output Form: SPDT - Form C
-
Termination Type: Torque: 7in-lbs
|