Class T Fuses


At less than one-third the size of similarly performing Class R fuses, current-limiting POWR-GARD® Class T fuses offer space-saving overcurrent and short-circuit protection solutions in applications requiring fuses with current ratings higher than 30 A. Be aware, however, that Class T fuses may provide protection only against short circuits when used with circuits carrying inductive loads. For applications where fuse size is not a principal concern, Littelfuse recommends JTD_ID series Class J fuses, LLRNK or LLSRK Class RK1 series fuses, or FLSR_ID series Class RK5 fuses.
- Fast-acting
- Current ratings from 1 A to 1.2 kA
- Interrupting ratings up to 200 kA at 1.2 V ac and 200 kA at 200 V dc
- RoHS compliant
- Work in ac and dc systems
- NEC-compliant overcurrent and short-circuit protection solution when used with circuits carrying noninductive loads
- Current-limiting performance reduces magnetic effects and heat damage from short circuits
- Use with input or output circuits for surge-sensitive components can prevent the opening of semiconductor fuses for those components
- Blade, cartridge, and surface mount configurations available
Class T Fuses Parts
Filters
Showing 1 to 12 of 204 Total Results
Part Number | Actions | Opening | Current Rating (Continuous) in Amps |
---|
Part Number | Actions | Opening | Current Rating (Continuous) in Amps | |
---|---|---|---|---|
Fast-Acting (F) | 1 | |||
Fast-Acting (F) | 1 | |||
Fast-Acting (F) | 2 | |||
Fast-Acting (F) | 2 | |||
Fast-Acting (F) | 3 | |||
Fast-Acting (F) | 3 | |||
Fast-Acting (F) | 6 | |||
Fast-Acting (F) | 6 | |||
Fast-Acting (F) | 10 | |||
Fast-Acting (F) | 10 | |||
Fast-Acting (F) | 15 | |||
Fast-Acting (F) | 15 |
Class T Fuses Applications
- Ac mains
- Electricity meters
- Inverters
- Rectifiers
- Uninterruptible power supplies
- Variable speed drives