MELF Style Thermistors


  • MM

  • Surface Mount NTC LL-31 MicroMELF Style (220°C)

  • Resis Ω @ 25°C: 2186, 3000, 5000, 10000, 15000, 20000, 100000, 250000

  • Resis Tol ± % @25°C: 1, 10

  • R-T Curve: E1, F, G, J, R

  • HM

  • Surface Mount NTC LL-34 MiniMELF Interchangeable (220°C) ± 0.5°C Accuracy

  • Resis Ω @ 25°C: 10000, 15000, 20000, 50000, 100000

  • Resis Tol ± % @25°C: 0.5

  • R-T Curve: J

  • SM

  • Surface Mount NTC LL-34 MiniMELF Style (220°C)

  • Resis Ω @ 25°C: 500, 1000, 2000, 2186, 2500, 4700, 5000, 6000, 10000, 15000 more

  • Resis Tol ± % @25°C: 1, 10

  • R-T Curve: B, D2, E, E1, F, G, J, R, V3

  • WM

  • Surface Mount NTC LL-34 MiniMELF Interchangeable (220°C) ± 1.0°C Accuracy

  • Resis Ω @ 25°C: 10000, 15000, 20000, 50000, 100000

  • Operating Temperature: -55° to 220°C

  • Information Not Available