Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.
Use automotive bolt-down fuse to provide overcurrent and short circuit protection in high-current applications. Littelfuse CF8, MEGA®, MIDI®, ZCASE® fuses are rated for use in 32 V, 58 V, 70 V, 80 V, and 120 V electrical systems, and several can be used as battery terminal fuses. We also offer most of our bolt down fuses with the choice of two, one, or no mounting holes to allow the broadest range of uses.