Axial Leaded


  • Littelfuse_TVS_Diode_P6KE

    P6KE

  • 600W Axial Leaded Transient Voltage Suppression (TVS) Diode

  • VR (Vso): 8.1, 8.55, 8.92, 9.4, 9.72, 81, 85.5, 89.2, 94, 97.2

  • Watts (W): 600

  • IPP 10x1000μs (A): 3.5, 3.8, 4, 4.2, 4.5, 35, 37, 39.1, 40, 42.1

  • Littelfuse_TVS_Diode_1_5KE

    1.5KE

  • 1500W Axial Leaded Transient Voltage Suppression (TVS) Diode

  • VR (Vso): 8.55, 9.4, 10.2, 11.1, 12.8, 85.5, 94, 102, 111, 128

  • Watts (W): 1500

  • IPP 10x1000μs (A): 7.3, 8.5, 9.2, 10, 11.1, 71.7, 83.5, 91, 97.4, 104.8