Surface Mount

Surface-mount TVS diodes protect semiconductors and other electronic components on PCBs, in data ports, or inside cable connectors from transient voltage surges, ESDs, and EFTs. Littelfuse supplies these overvoltage protection devices in many different types of subminiature packages that are compatible with lead-free soldering processing. The diodes have peak pulse ratings ranging from 200 W at 10/1000µs to 4 kW at 10/1000µs.
- Vr (V so) from 3.3 V to 553 V
- Vbr(max) from 4.3 V to 682 V
- Power ratings from 200 W to 4 kW
- Ipp from 500 mA to 326 A (10x1000µs)
- Response times below 1 ms
- Meet IEC 6100-4-2 standards for providing ESD protection of up to 30 KV through the air and 30 kV by contact
- UL94 flammability ratings of V-0
- Lead-free, halogen-free, and RoHS compliant
- Excellent clamping capabilities
- Low inductance
- Several versions fail to short circuit
- Space-saving low-profile packages
- Versions available with built-in strain relief
Surface Mount Parts
Filters
Showing 1 to 4 of 4 Total Results
Part Number | Actions | Package | Watts (W) | Uni / Bi-Directional | VR (Vstandoff) | MIN VBR@IT (V) | I PP 8x20µs (A) | I PP 10x1000µs (A) | Agency Approvals |
---|
Part Number | Actions | Package | Watts (W) | Uni / Bi-Directional | VR (Vstandoff) | MIN VBR@IT (V) | I PP 8x20µs (A) | I PP 10x1000µs (A) | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|---|
Surface Mount Applications
- Computers
- Consumer electronics
- Industrial equipment
- Protection of I/O interfaces, Vcc buses, and other vulnerable circuits
- Telecommunications equipment
Surface Mount Resources

New
Power Semiconductor and IC Selection Guide
See our comprehensive portfolio of power semiconductor & integrated circuit technologies in industry standard & innovative packages.

Circuit Protection Selection Guide
Consult this guide to learn about circuit protection considerations and the solutions Littelfuse offers. Tables help match products with applications.

Data Center Selection Guide
A matrix at the center of this guide shows users how to protect and boost the operations of datacenter electronics by deploying Littelfuse solutions.