Wind Energy or wind power, depending where it is based, can be one of the lowest-priced energy costs available today. Furthermore, because the “fuel” is free, clean and replenishable, wind prices tend to be stable, and can be sold at a fixed price over a long period of time, unlike other sources of energy.
Wind turbines may be land-based and grouped together into rural wind plants for electrical grids or based off-shore as massive structures to generate vast amounts of energy--making them challenging to shelter from the environment let alone gain access to repair. Our circuit protection products such as arc-flash relays, high-speed/semiconductor fuses and surge protective devices keep wind turbines turning by protecting them from arc-fault, overcurrent, and transient overvoltage damage. In addition, our sensing products monitor components such as motor control drives to keep them moving.
For more information on wind energy components visit:
Arc-flash relays
High-speed/semiconductor fuses
Surge protective devices
Thermistors