-
-
1000 V dc Solar String Fuse
-
Amps (A): 1, 2, 3, 3.5, 4, 5, 6, 8, 10, 12 more
-
Interrupting Rating: 20 kA, 50 kA
-
Opening: Fast-Acting (F)
|
-
-
Unique Offering
The SPFJ DC full range fuses are the first fuse in the electrical industry to be UL...More
-
Amps (A): 70, 80, 90, 100, 125, 160, 200, 250, 300, 350 more
-
Interrupting Rating: 10 kA, 20 kA
-
Resistance (Ω): 0.000195, 0.000248, 0.000302, 0.000385, 0.000494, 0.000513, 0.000613, 0.00102, 0.001299, 0.001436 more
|
-
-
1000 Vdc - In-Line Solar Fuse
-
Amps (A): 2, 2.5, 3, 3.5, 4, 5, 6, 8, 10, 12 more
-
Interrupting Rating: 20 kA
-
Resistance (Ω): 0.00284, 0.00353, 0.00799, 0.00993, 0.0125, 0.0178, 0.11
|