3AB/3AG (6.3x32mm) Fuses


  • 314_324

    326

  • 3AB Slo-Blo® Ceramic Body Fuse

  • Amps (A): 0.01, 0.031, 0.062, 0.1, 0.125, 0.15, 0.175, 0.187, 0.2, 0.25, 0.3, 0.375, 0.4, 0.5, 0.6, 0.7, 0.75, 0.8, 1, 1.2 more

  • VAC (V): 250

  • Nominal Melting I2T (A2sec): 0.00013, 0.011, 0.0276, 0.087, 0.1, 0.143, 0.316, 0.33, 0.35, 0.804

Littelfuse_Suzhou_CQCISO14001icon LF Suzhou_ISO 14001_2015_Nov. 12-2020

Littelfuse_Suzhou_CQCISO9001 2000icon LF Suzhou_ISO_9001_2015_Nov. 12-2020

Littelfuse_Suzhou_ISOTS16949icon 2021-06-25_IATF16949-2016_Suzhou Site

325_326icon Fuse 325 and 326 Datasheet

The 3AB Slo-Blo® Fuse with ceramic body construction permits higher interrupting ratings and voltage ratings...

325 326 Series Time Curve Data

pdf icon Littelfuse Fuse Accessories Selection Guide

A quick reference guide to selecting holders, blocks and clips for fuse applications...

pdf icon Fuse Selection Guide

A quick reference guide to selecting fuses for electronic applications...

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon Electronic Fuse Products Catalog

Littelfuse Electronic Fuse Products Catalog -- Miniature Fuse Products for Overcurrent Protection of Small Electrical and Electrical Applications...