5x20mm Fuses


  • 215_216_221_226

    216

  • 5x20mm Fast-Acting Ceramic Body Cartridge Fuse Designed to IEC Specification

  • Amps (A): 0.1, 0.125, 0.16, 0.2, 0.25, 0.315, 0.4, 0.5, 0.63, 0.8, 1, 1.25, 1.6, 2, 2.5, 3.15, 4, 5, 6.3, 8 more

  • VAC (V): 250

  • Nominal Melting I2T (A2sec): 0.0001855, 0.00079, 0.0008375, 0.00326, 0.004385, 0.0045, 0.005455, 0.0135, 0.023, 0.04

  • 217_227

    217

  • 5x20mm Fast-Acting Glass Body Cartridge Fuse Designed to IEC Specification

  • Amps (A): 0.032, 0.04, 0.05, 0.063, 0.08, 0.1, 0.125, 0.16, 0.2, 0.25, 0.315, 0.4, 0.5, 0.63, 0.8, 1, 1.25, 1.6, 2, 2.5 more

  • VAC (V): 250

  • Nominal Melting I2T (A2sec): 0.000085, 0.00015, 0.00049, 0.000555, 0.00132, 0.0026, 0.00477, 0.01, 0.024, 0.042

  • 218_228

    219XA

  • 5x20mm Time Lag Glass Body Cartridge Fuse Designed to IEC Specification

  • Amps (A): 0.04, 0.05, 0.063, 0.1, 0.125, 0.16, 0.2, 0.25, 0.315, 0.4, 0.5, 0.63, 0.8, 1, 1.25, 1.6, 2, 2.5, 3.15, 4 more

  • VAC (V): 250

  • Nominal Melting I2T (A2sec): 0.0164, 0.017, 0.038, 0.079, 0.13, 0.31, 0.32, 0.54, 1.23, 1.4

  • 230-WKMN

  • Miniature 5x20mm Very Fast-Acting Ceramic Body Fuse

  • Amps (A): 1.6, 2, 2.5, 3.15, 4, 5, 6.3, 8, 10

  • VAC (V): 250

  • Nominal Melting I2T (A2sec): 0.12, 0.35, 0.44, 0.75, 1.6, 2.5, 5, 10, 20

  • 217_227

    235

  • 5x20mm Fast-Acting Glass Body Cartridge Fuse Designed to UL Specification

  • Amps (A): 0.1, 0.125, 0.2, 0.25, 0.3, 0.4, 0.5, 0.6, 0.7, 0.8, 1, 1.25, 1.6, 2, 2.5, 3, 3.5, 4, 5, 6 more

  • VAC (V): 125, 250

  • Nominal Melting I2T (A2sec): 0.00127, 0.002725, 0.00867, 0.0166, 0.03215, 0.05845, 0.06915, 0.112, 0.156, 0.253

  • 218_228

    239

  • 5x20mm Time Lag Glass Body Cartridge Fuse Designed to the UL Specification

  • Amps (A): 0.08, 0.1, 0.125, 0.15, 0.2, 0.25, 0.3, 0.4, 0.5, 0.6, 0.7, 0.75, 0.8, 1, 1.25, 1.6, 2, 2.5, 3, 3.15 more

  • VAC (V): 125, 250

  • Nominal Melting I2T (A2sec): 0.025, 0.055, 0.085, 0.13, 0.165, 0.34, 0.615, 1.985, 2.02, 2.415

pdf icon Fuse 216 Lead Free Datasheet

5x20mm fast-acting ceramic body cartridge fuse designed to IEC specification...

216 Series TC Curve

Littelfuse_Suzhou_CQCISO14001icon LF Suzhou_ISO 14001_2015_Nov. 12-2020

Littelfuse_Suzhou_CQCISO9001 2000icon LF Suzhou_ISO_9001_2015_Nov. 12-2020

Littelfuse_Suzhou_ISOTS16949icon 2021-06-25_IATF16949-2016_Suzhou Site

pdf icon Littelfuse Fuse Accessories Selection Guide

A quick reference guide to selecting holders, blocks and clips for fuse applications...

pdf icon Fuse Selection Guide

A quick reference guide to selecting fuses for electronic applications...

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon Electronic Fuse Products Catalog

Littelfuse Electronic Fuse Products Catalog -- Miniature Fuse Products for Overcurrent Protection of Small Electrical and Electrical Applications...

pdf icon Fuse 217 Datasheet

5x20mm fast-acting glass body cartridge fuse designed to IEC specification...

217 Series TC Curve

219A TC Curve

235P Series Datasheets Lead Free

235 Series Time Curve

pdf icon Fuse 239 Datasheet

5X20mm time-Lag glass body cartridge fuse designed to UL specification...

239 Series Time Curve