Thin-Film (Chip) Fuses


  • 440_LoRes_Photo

    440

  • Ceramic Base 1206-Size High I2t SMD Fuse

  • Amps (A): 0.25, 0.375, 0.5, 0.75, 1, 1.25, 1.5, 1.75, 2, 2.5, 3, 3.5, 4, 5, 7, 8

  • VDC (V): 32, 50, 63, 125

  • VAC (V): 32, 50, 63, 125

  • 466

    466 Series

  • SlimLine Lead-Free Halogen-Free 1206 Very Fast-Acting Thin-Film Fuse

  • Amps (A): 0.125, 0.2, 0.25, 0.375, 0.5, 0.75, 1, 1.25, 1.5, 1.75, 2, 2.5, 3, 4, 5

  • VDC (V): 32, 63, 125

  • VAC (V): 32, 63, 125

pdf icon Fuse 440 Datasheet

The 440 Series is a 100% Lead-free, RoHS compliant and Halogen-free fuse series designed specifically to provide over-current protection to circuits...

pdf icon Littelfuse Fuse Accessories Selection Guide

A quick reference guide to selecting holders, blocks and clips for fuse applications...

pdf icon Fuse Selection Guide

A quick reference guide to selecting fuses for electronic applications...

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon Electronic Fuse Products Catalog

Littelfuse Electronic Fuse Products Catalog -- Miniature Fuse Products for Overcurrent Protection of Small Electrical and Electrical Applications...

Littelfuse_Phils_ISO9001_102407icon 2022-06-17_ISO 9001 2015_LF Phils

PhilsISO14001Certificateicon 2022-04-19_ISO 14001-2015_LF Phils

pdf icon Fuseholder Selection Guide

pdf icon Fuseology Selection Guide

Littelfuse Fuseology Selection Guide

pdf icon Fuse 466 Datasheet

The 466 Series Fast-Acting Surface Mount Fuse (SMF) is a small (1206 size) thin-film device...

466 Series TC Curve

pdf icon Fuse 468 Datasheet

The 468 Series Time-Lag (Slo-Blo®) SMF is a small (1206 size) thin-film device designed for secondary protection of circuits...