TR5® Fuses


  • tr5_200pxl

    370

  • TR5® Subminiature Fuses

  • Amps (A): 0.04, 0.05, 0.063, 0.08, 0.1, 0.125, 0.16, 0.2, 0.25, 0.315, 0.4, 0.5, 0.63, 0.8, 1, 1.25, 1.6, 2, 2.5, 3.15 more

  • VAC (V): 250

  • Resistance
    (Ω):
     1.325, 1.342, 1.69, 2, 2.252, 2.674, 3.24, 4.0224, 4.61, 6

  • tr5_200pxl

    372

  • TR5® Subminiature Fuses

  • Amps (A): 0.04, 0.05, 0.063, 0.08, 0.1, 0.125, 0.16, 0.2, 0.25, 0.315, 0.4, 0.5, 0.63, 0.8, 1, 1.25, 1.6, 2, 2.5, 3.15 more

  • VAC (V): 250

  • Resistance
    (Ω):
     0.276, 0.4, 0.575, 0.778, 1.35, 1.703, 2.875, 3.8, 6.495, 10.165

  • 373

  • TR5® Subminiature Fuses

  • Amps (A): 0.05, 0.063, 0.08, 0.1, 0.125, 0.16, 0.2, 0.25, 0.315, 0.4, 0.5, 0.63, 0.8, 1, 1.25, 1.6, 2, 2.5, 3.15, 4 more

  • VAC (V): 250

  • Resistance
    (Ω):
     0.213, 1.515, 2.224, 3.226, 3.65, 4.326, 4.69, 6.055, 7.265, 11.9

  • tr5_200pxl

    382

  • TR5® Subminiature Fuses

  • Amps (A): 1, 1.25, 1.6, 2, 2.5, 3.15, 4, 5, 6.3, 8, 10

  • VAC (V): 250

  • Resistance
    (Ω):
     0.00589, 0.0076, 0.0108, 0.0138, 0.0176, 0.0215, 0.028, 0.0377, 0.05, 0.0625

Littelfuse_Phils_ISO9001_102407icon 2022-06-17_ISO 9001 2015_LF Phils

PhilsISO14001Certificateicon 2022-04-19_ISO 14001-2015_LF Phils

pdf icon Fuse 370 Datasheet

The 370 Series are TR5®, Fast-Acting Fuse...

370 Series TC Curve

pdf icon Littelfuse Fuse Accessories Selection Guide

A quick reference guide to selecting holders, blocks and clips for fuse applications...

pdf icon Fuse Selection Guide

A quick reference guide to selecting fuses for electronic applications...

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon Electronic Fuse Products Catalog

Littelfuse Electronic Fuse Products Catalog -- Miniature Fuse Products for Overcurrent Protection of Small Electrical and Electrical Applications...

372 Series TC Curve

pdf icon Fuse 372 Datasheet

The 372 Series are TR5®, Time-Lag Fuse, that are designed in accordance to IEC 60127-3...

pdf icon Fuse 373 Datasheet

The TR5® 373 Series are fasting-acting 250V rated fuses...

373 Series TC Curve

pdf icon Fuse 382 Datasheet

The 382 Series are TR5®, time-Lag type, 250V rated fuse...

382 Series TC Curve