Leaded TVS Diodes


  • Littelfuse_TVS_Diode_1_5KE

    1.5KE

  • 1500W Axial Leaded Transient Voltage Suppression (TVS) Diode

  • VR (Vso): 5.8, 6.4, 7.02, 7.78, 8.55, 9.4, 10.2, 11.1, 12.8, 13.6 more

  • Watts (W): 1500

  • IPP 10x1000μs (A): 1.8, 2, 2.1, 2.3, 2.5, 2.8, 3.2, 3.5, 3.7, 4.4 more

  • 5KP

  • 5000W Axial Leaded Transient Voltage Suppression (TVS) Diode

  • VR (Vso): 5, 6, 6.5, 7, 7.5, 8, 8.5, 9, 10, 11 more

  • Watts (W): 5000

  • IPP 10x1000μs (A): 8.1, 8.6, 8.7, 9.1, 9.7, 10.9, 12, 13.7, 14.6, 15.5 more

  • TVS Diode for AC Line Protection - AK6 Series

    AK6

  • TVS Diode for AC Line Protection

  • VR (Vso): 30, 58, 66, 76, 170, 190, 240, 380, 430

  • MIN VBR@IT
    (V)
    :
     32, 64, 72, 85, 180, 200, 250, 401, 440

  • MAX VBR@IT
    (V)
    :
     37, 70, 80, 95, 220, 245, 285, 443, 490

  • TVS Diode for AC Line Protection - AK10 Series

    AK10

  • TVS Diode for AC Line and DC Line Protection

  • VR (Vso): 15, 30, 58, 66, 76, 170, 190, 220, 240, 380 more

  • MIN VBR@IT
    (V)
    :
     16, 32, 64, 72, 85, 180, 200, 230, 250, 401 more

  • MAX VBR@IT
    (V)
    :
     19, 37, 70, 80, 95, 220, 245, 270, 285, 443 more

  • Littelfuse_TVS_Diode_SA

    SA

  • 500W Axial Leaded Transient Voltage Suppression (TVS) Diode

  • VR (Vso): 5, 6, 6.5, 7, 7.5, 8, 8.5, 9, 10, 11 more

  • Watts (W): 500

  • IPP 10x1000μs (A): 1.7, 1.9, 2, 2.1, 2.4, 2.6, 2.9, 3.1, 3.5, 3.7 more

  • Littelfuse_Load_dump_TVS_Diode_SLD

    SLD

  • High Power Automotive TVS Diode For Protection Against Load Dump Conditions

  • VR (Vso): 10, 11, 12, 13, 14, 15, 16, 17, 18, 20 more

  • Watts (W): 5000

  • IPP 10x1000μs (A): 52.7, 54.5, 58.6, 61.9, 65.9, 70.2, 73.5, 79.1, 87.8, 95.7 more

pdf icon Smart LED Lighting

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon TVS Diode Catalog

Littelfuse offers the widest range of TVS Diodes and other circuit protection products. Littelfuse TVS Diodes are ideal for protecting semiconductor components from high-voltage transients...

ChinaRoHS_1 5KE _LCE _ICTE_Series pdf

High Power Solutions for Surge Protection

pdf icon Wireless Base Station Power Line Surge Protection

Base Station power line protection devices help prevent service disruptions to customers, improve system reliability and lower maintenance costs

High Power Solutions for Surge Protection (JP)

pdf icon TVS Diode AK6 Datasheet

The AK6 series of high current transient suppressors have been specially designed for use in A.C. line protection and any demanding applications (AC or DC)...

pdf icon TVS Diode AK10 Datasheet

The AK10 series of high current transient suppressors have been specially designed for use in A.C. line protection and any demanding applications (AC or DC)...

pdf icon TVS Diode SA Datasheet

The SA Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events...

pdf icon TVS Diode SLD Datasheet

The SLD Series is packaged in a highly reliable industry standard P600 axial leaded package and is designed to provide percision overvoltage protection for sensitive electronics...