Surface Mount TVS Diodes


  • Littelfuse_TVS_Diode_1KSMB

    1KSMB

  • 1000W Surface Mount Transient Voltage Suppression (TVS) Diode - 1KSMB Series

  • VR (Vso): 5.5, 5.8, 6.05, 6.4, 6.63, 7.02, 7.37, 7.78, 8.1, 8.55 more

  • Watts (W): 1000

  • IPP 10x1000μs (A): 4.1, 4.3, 4.6, 4.7, 4.8, 5.3, 5.6, 5.8, 6.1, 6.3 more

  • Littelfuse_TVS_Diode_P4SMA

    P4SMA

  • 400W Surface Mount Transient Voltage (TVS) Diode - P4SMA

  • VR (Vso): 5.8, 6.4, 7.02, 7.78, 8.55, 9.4, 10.2, 11.1, 12.8, 13.6 more

  • Watts (W): 400

  • IPP 10x1000μs (A): 0.5, 0.6, 0.7, 0.8, 0.9, 1, 1.2, 1.3, 1.5, 1.7 more

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon TVS Diode Catalog

Littelfuse offers the widest range of TVS Diodes and other circuit protection products. Littelfuse TVS Diodes are ideal for protecting semiconductor components from high-voltage transients...

TVS Diode Applications Overview

pdf icon Smart Thermostats

pdf icon TVS Diode SMAJ Datasheet

The SMAJ series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events...

pdf icon TVS Diode Protection For VFDs IGBT Inverters