DSL Modem Router

DSL Modem Router


Circuits shown here can experience overload, short circuit conditions, or voltage transients (lightning, ESD, etc.) and may require protection components to meet Regulatory standards or to ensure reliable operation. Click on the green links to find Littelfuse circuit protection solutions.

Solutions By Circuit

"Exposed" Ethernet Ports

  • 0461.500

    TELELINK® Surge Tolerant Surface Mount Fuse

10/100/1000 Ethernet ESD Protection

  • SP3002

    0.85pF, 12kV, Low Capacitance Diode Array for ESD Protection

10/100/1000 Ethernet Solutions for ESD and Lightning up to 10A, 20A and 40A

  • SP4060

    Low Voltage, Low Capacitance Diode Array for Surge Protection

  • SP3050

    2pF, 20kV, Low Capacitance Diode Array for ESD and Surge Protection

  • SPLV2.8

    Silicon Protection Array

10/100/1000 Ethernet, Inter-building Lightning Immunity

  • SP3050

    2pF, 20kV, Low Capacitance Diode Array for ESD and Surge Protection

10/100/1000 Ethernet, Intra-building Lightning Immunity

  • SP3050

    2pF, 20kV, Low Capacitance Diode Array for ESD and Surge Protection

Antenna

  • PGB1010603

    Lead-Free 0603 Surface Mount Polymeric ESD Suppressors

DC input

POTS & DSL Phone Lines

  • P3100SBL

    SIDACtor® Series DO-214AA

  • 600R150

    600V PolySwitch® Lead-Free Radial Leaded Resettable PPTC for Telecom Protection

  • 04611.25

    TELELINK® Surge Tolerant Surface Mount Fuse

  • 0461.500

    TELELINK® Surge Tolerant Surface Mount Fuse

Serial port

  • SP723ABT

    SCR/Diode Array for ESD and Overvoltage Protection

  • SP723ABTG

    5pF, 8kV, SCR & Diode Rail Clamp Array