Delay-on-Break

Littelfuse delivers vital products to address customer needs for protecting and safely controlling electrical power. Our single-function & control relays product portfolio includes 12 series of delay-on-break time-delay relays that start delay cycles when input voltages are removed. Each version boasts excellent repeat accuracy. Available features include solid-state components, encapsulation, and LED indicators. Browse the Littelfuse delay-on-break relay selection to find the ideal product for your needs.
- Ac input voltages from 24 V ac to 240 V ac
- Dc input voltages from 12 V dc to 240 V dc
- Fixed or selectable time delays from 100 ms to 600 s
- Repeat accuracy of ±0.5 % or 20 ms, whichever is greater
- Operate at temperatures ranging from –40 °C to +85 °C
- Reset times ≤ 150 ms
- Initiate times ≤ 20 ms
- Time delays vs. temp. & voltage ≤ ±10 %
- Ac line frequency/Dc ripple of 50/60 Hz with accuracy within 10 %
- UL Listed or UL Recognized
- Available with DPDT output circuitry, SPDT output circuitry, or normally open (Form A) contacts
- Available with analog or microcontroller-based circuitry
- Available with customized delays
- Compact designs and low weight
Delay-on-Break Parts
Filters
Delay-on-Break Applications
- Blower motors
- Buzzers
- Compressors
- Heaters
- Lighting
- Pumps