Delay-on-Make Interval

Littelfuse delivers vital products to address customer needs for protection and safe control of electrical power in industrial applications. The Single Function and Control Relays product portfolio includes two delay-on-make/interval series in the time-delay relay suite of products. These are dedicated, dual-function relays with microcontroller-based circuitry and excellent repeat accuracy. They offer delay-on-make and interval-delay functionality. This product group includes the ESD and KRPDA series with complete encapsulation to protect against shock, vibration, and humidity.
Delay-on-Make Interval Parts
Filters
Showing 1 to 2 of 2 Total Results
Part Number | Actions | Input Voltage (V) | Time Delay Range (s) |
---|
Part Number | Actions | Input Voltage (V) | Time Delay Range (s) | |
---|---|---|---|---|
24 V ac | DOM: 0.1 - 10 m; Interval: 0.1 - 10 m; externally adjustable | |||
24 or 240 V ac/dc | T1: 75 s fixed; T2: 30 s fixed |