Multifunction


  • ASQU ASTU

  • The ASQU and ASTU Series of 17.5 mm, knob adjustable, universal solid-state timers offer multiple fu...More

  • Input
    Voltage (V):
     24 or 240 V ac, 9 or 110 V dc; 9.4 or 110 V dc; 120 or 230 V ac

  • Output
    Form:
     NO

  • Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)

  • DSQUA

  • The DSQU and DSTU Series of 17.5 mm, switch adjustable, universal solid-state timers offer multiple ...More

  • Input
    Voltage (V):
     24 or 240 V ac, 9 or 110 V dc; 9.4 or 110 V dc

  • Output
    Form:
     NO

  • Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)

  • TRDU

  • The TRDU Series is a versatile universal time delay relay with 21 selectable single and dual functio...More

  • Input
    Voltage (V):
     12 V dc, 120 V ac, 230 V ac, 24 V ac/dc

  • Output
    Form:
     DPDT, DPDT limited to 9 operating functions, SPDT

  • Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)

  • TRU

  • The TRU Series is a multifunction, knob adjustable, Universal Time Delay Relay. It includes six of t...More

  • Input
    Voltage (V):
     19 or 264 V ac; 19 or 30 V dc

  • Output
    Form:
     Isolated DPDT, Isolated DPDT with 3 functions, Isolated SPDT

  • Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)