Resettable PTCs

pdf icon 155 Series HD Bayonet Knob Datasheet

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon Gas Discharge Tubes Catalog

GDTs dissipate voltage transients through a contained plasma gas. They have high insulation resistance plus low capacitance and leakage to ensure minimal effect on normal operation of equipment...

SL1021AB SL1024AB and PMT8 Series Data Sheet

pdf icon SIDACtor Catalog

SIDACtor components are solid state crowbar devices designed to protect telecom equipment during hazardous transient conditions...

Littelfuse Irving Matamoros_ISO9001 2000_040907icon 2021-08-13_ISO 9001 2015_Matamoros Mexico

SIDACtor Protection Thyristor TO 220 Datasheet

The modified TO-220 Type 61 SIDACtor: solid state protection device can be used in telecommunication protection applications that do not reference earth ground. SIDACtor devices are used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21 and K.45, IEC 60950, UL 60950, and TIA-968 (formerly known as FCC Part 68).

pdf icon SIDACtor Protection Thyristor High Surge Current Series DO 214 Datasheet

The High Surge Current DO-214 Series are SIDACtor® devices designed to protect equipment located in hostile environments from overvoltage transients...

High Current SIDACtor Series Obsoletion

CATV Line AmplifiersPower Inserters NE

pdf icon Outdoor Cellular 4G 5G Protection

pdf icon High Power Semiconductor Crowbar Protector for AC Power Line Application Note

SIDACtor Protection Thyristor TwinSLIC Series Modified DO 214 Datasheet

SIDACtor Fixed Voltage TwinSLIC Series Modified DO 214