|
AN9768 Transient Suppression Devices and Principles
This application note discusses the two major categories of transient suppressors: a) those that attenuate transients, thus preventing their propagation into the sensitive circuit; and b) those that divert transients away from sensitive loads and so limit the residual voltages.
|
|
AN9769 An Overview of Electromagnetic and Lightning Induced Voltage Transients
This application note is an overview of the sources and nature of various transient overvoltages, and the problems that may result.
|
|
EC608 Considerations for Selecting Littelfuse MOVs and Fuses for Industrial Motor Applications
This application note discusses the first level considerations for applying both Littelfuse Industrial AC Line Metal Oxide Varistors and associated AC line Fuses with a motor protection example.
|
|
EC637 Recommendations for Soldering Terminal Leads to MOV Varistor Discs
This technical brief presents the CA and NA series of MOV varistor discs and discusses how they are specifically designed for custom assembly and packaging. It outlines how to take advantage of the excellent performance and reliability of Littelfuse varistor technology by choosing the correct materials and processes when soldering terminal leads to the disc.
|
|
Combining GDTs and MOVs for Surge Protection of AC Power Lines Application Note
This application note illustrates how to design high performance, cost-effective surge protection for equipment connected to AC power lines. The role of gas discharge tube (GDT) surge arresters specifically designed for AC power line protection is also be discussed.
|
|
Varistor CA Datasheet
The CA Series of transient surge suppressors are industrial high-energy disc varistors (MOVs) intended for special applications requiring unique electrical contact or packaging methods provided by the customer...
|
|
Littelfuse_Dongguan_IATF16949_October-2020
|
|
Dongguan ISO14001 2015_June 29 2020
MOV Factory
|
|
Littelfuse Dongguan_ISO9001 2015_October-2020
MOV/MLV Factory
|
|
Product Selection Guide
Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...
|
|
Circuit Protection Technology Application Matrix
Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...
|
|
Varistors Catalog
Catalog with varistors, metal oxide varistors, multilayer varistors, MLVs, surface mount varistors, radial lead varistors, disc varistors, industrial varistors, high energy varistors...
|
|
155_150 Series Inline Type Fuseholder for 2AG and 5 x 20 mm Data Sheet
|
|
2020-10-20_IATF 16949_Piedras Negras Mexico
|
|
2021-02-14_ISO 14001 2015_Piedras Negras Mexico
|
|
Gas Discharge Tubes Catalog
GDTs dissipate voltage transients through a contained plasma gas. They have high insulation resistance plus low capacitance and leakage to ensure minimal effect on normal operation of equipment...
|
|
SIDACtor Catalog
SIDACtor components are solid state crowbar devices designed to protect telecom equipment during hazardous transient conditions...
|
|
2021-08-13_ISO 9001 2015_Matamoros Mexico
|
|
SIDACtor Protection Thyristor TO 220 Datasheet
The modified TO-220 Type 61 SIDACtor: solid state protection device can be used in telecommunication protection applications that do not reference earth ground. SIDACtor devices are used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21 and K.45, IEC 60950, UL 60950, and TIA-968 (formerly known as FCC Part 68).
|
|
SIDACtor Protection Thyristor High Surge Current Series DO 214 Datasheet
The High Surge Current DO-214 Series are SIDACtor® devices designed to protect equipment located in hostile environments from overvoltage transients...
|
|
High Current SIDACtor Series Obsoletion
|
|
CATV Line AmplifiersPower Inserters NE
|