ࡱ> %` bjbj 4̟̟HVVVVVVVjv*v*v*8*<*j,?8,,,,,---s>u>u>u>u>u>u>$d@hBx>V.--..>VV,,>B222.V,V,<2.<22V:@VV;,, `5h}v*Z/p: }<4><,?:0DC/DC;DCV;`-0-"2- .--->>P2X---,?....jj$  2D jj2jjjVVVVVV ENGINEERING SPECIFICATION SYMCOM MODEL ISS-101 Intrinsically Safe Pump Control GENERAL REFERENCES UL 913 Intrinsically Safe Apparatus and Associated Apparatus for Use in Class I, II, and III, Division I, Hazardous (Classified) locations, Sixth Edition Underwriters Laboratories CAN/CSA-C22.2 No. 157-1992, Intrinsically Safe and Non-Incendive Equipment for Use in Hazardous Locations" ANSI/IEEE C62.41 American National Standards Institute/Institute of Electrical & Electronics Engineers Equipment shall be installed according to the latest version of the National Electrical code. WARRANTY Manufacturer Warranty: The manufacturer shall guarantee the pump control to be free from material and workmanship defects for a period of five years from the date of manufacture when installed and operated according to the manufacturers requirements. PRODUCTS MANUFACTURERS The equipment specified shall be the Model ISS-101, manufactured by SymCom, Inc. DESCRIPTION Regulatory Requirements: The equipment shall be UL Listed as type QUZWProcess Control Equipment for Use in Hazardous Locations, Sixth Edition. The equipment shall be cUL Listed as type QUZW7Process Control Equipment for Use in Hazardous Locations Certified for Canada, Sixth Edition. Performance/Design Criteria General IO Capability: Outputs: The equipment shall include one SPST output relay contact pilot duty rated at 180VA @ 120VAC, 8 amps @ 120VAC general purpose. Inputs: The equipment shall provide one control input to the hazardous area. The equipment shall accept single-phase input voltage rated 120 VAC. Functions: The equipment shall provide single-channel switch logic. The equipment shall activate the output relay upon activation of the input channel. The equipment shall illuminate the LED upon activation of the output relay. Human Interface Features: The equipment shall provide an indicator LED capable of indicating the status of the output relay. Intrinsically Safe Requirements: The equipment shall have the following entity parameters: Voc=16.8V Isc=1.2mA La=100mH Ca=0.39F Po= Voc * Isc 4 The equipment shall provide intrinsically safe circuit into the following locations: Class I, Divisions I & II, Groups A, B, C, & D Class II, Divisions I & II, Groups E, F & G Class III The equipment shall provide one input to the hazardous area. Electromagnetic Compatibility: The equipment shall be immune to electrostatic discharge per IEC 61000-4-2, Level 3, 6 kV contact discharge and 8 kV air discharge. The equipment shall be immune to electrical fast transient bursts per IEC 61000-4-4, Level 4, 4 kV power supply port, 2 kV input/output ports. The equipments power supply port shall be immune to electrical surges per IEC 61000-4-5, Level 4. Specified limits shall be 4kV line-to-line and line-to-ground. The equipment shall be immune to radiated radio frequency emissions. Specified limits shall be 10V/m at 150 MHz. Dielectric Isolation: The equipment shall provide 2000VAC dielectric withstand between the AC mains and the relay contacts and between the AC mains and enclosure for one minute. Enclosure: The equipment shall be compatible with surface and DIN-rail mount 8-pin sockets. Environmental Requirements: The equipment shall operate continuously without derating in ambient temperatures of -20 to 55C (-4 to 131F). The equipment shall operate continuously without derating in relative humidity of up to 95% non-condensing per IEC 68-2-3. The equipment shall operate properly after storage in ambient temperatures of -40 to 80C (-40 to 176F). Dimensions: The equipment dimensions shall not exceed 1.8 in width x 2.4 in length x 3.7 in height. Mounting: The equipment shall be mountable on standard 35 mm DIN rail via 8-pin socket. The equipment shall be surface mountable on a backplane via 8-pin socket using two screws, bolts or similar mounting hardware. En SEQ CHAPTER \h \r 1d of Section       FILENAME \* MERGEFORMAT ES_ISS-101_A1 06/09/2008 -.NOdg  R S \ u Z \ ] ^ w ǶzizǶ[zh7CJOJQJ^JaJ h@zhNBCJOJQJ^JaJhNB5CJOJQJ^JaJhLaCJOJQJ^JaJ hhNBCJOJQJ^JaJhNBCJOJQJ^JaJ h^_hNBCJOJQJ^JaJ#h^_hNB5CJOJQJ^JaJhNBCJOJQJ^Jh75CJOJQJ^JhNB5CJOJQJ^J"OWE}$ & F \`0@ P !$`'0*-/2p5@8;=@CPF I1$Eƀ[ĦPART a$gdNB;$ \0b@ P !$`'0*-/2p5@8;=@CPF Idh1$a$gdNBWXcA}$ & F \`0@ P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB?$ \`0@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNBcdA}$ & F \`0*8@ P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB?$ \`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB G}$ & F \`0*8@ P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB:$ _`0*8@ P !$`'0*-/2p5@8;=@CPF I1$a$gdNB >B$ b `0*8@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB}$ & F \`0*8@ P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB R S ?$ \`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB;$ b `0v*8@ P !$`'0*-/2p5@8;=@CPF I1$a$gdNBS \ ] F<$ \`08@ P !$`'0*-/2p5@8;=@CPF I1$^a$gdNB|$ & F Y`08@ P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB] ] ^ JJ8$ \`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gdNB|$ & F Y`08@ P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB^ g h A?$ \`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB}$ & F \`08@ P !$`'0*-/2p5@8;=@CPF I1$Eƀ[ĦPART a$gdNBh v w E>$ Y`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB|$ & F Y`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNBw >$ Y`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB7$ Y`0P !$`'0*-/2p5@8;=@CPF I1$a$gdNB D?$ Y`0P !$`'0*-/2p5@8;=@CPF I1$^`a$gdNB|$ & F Y`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB z$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB V g    ( ) + , 4 B P Q T X t İ|n|n|`|RRRhdCJOJQJ^JaJhuCJOJQJ^JaJh CJOJQJ^JaJ h^_hNBCJOJQJ^JaJ#h^_hNB5CJOJQJ^JaJ hNB5;CJOJQJ^JaJ&h'hNB5;CJOJQJ^JaJhNB5CJOJQJ^JaJh[CJOJQJ^JaJhNBCJOJQJ^JaJ heQ_hNBCJOJQJ^JaJ g z$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNBg D?$ Y`0P !$`'0*-/2p5@8;=@CPF I01$^`0a$gdNB|$ & F Y`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB   E>$ Y`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB|$ & F Y`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB * + F>$ Y`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNBz$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB+ , 5 Jz$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB:$ Y`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gdNB GQRTUiqw䛍|n`R`Dh`CJOJQJ^JaJh1CJOJQJ^JaJh )CJOJQJ^JaJhMCJOJQJ^JaJ h^_hNBCJOJQJ^JaJh_CJOJQJ^JaJhuCJOJQJ^JaJh CJOJQJ^JaJ h^_hdCJOJQJ^JaJhGyCJOJQJ^JaJh~CJOJQJ^JaJhNBCJOJQJ^JaJh>BCJOJQJ^JaJ5 L7$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gdd|$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ!Ħ.a$gd~ z$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB GH:$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd_|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNBGHSMz$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB7$ Y`0P !$`'0*-/2p5@8;=@CPF I1$a$gdNBSTU:$ Y`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gdNB>$ Y`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNBUz$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ!Ħ.a$gdNB ,.?@GHNWX 45>XY03RȺ|jY|KhuCJOJQJ^JaJ hnW9h/fCJOJQJ^JaJ#hSR+h/f>*CJOJQJ^JaJ hSR+h/fCJOJQJ^JaJh/fCJOJQJ^JaJh CJOJQJ^JaJ h^_h/CJOJQJ^JaJh/CJOJQJ^JaJhNBCJOJQJ^JaJhpCJOJQJ^JaJh )CJOJQJ^JaJh`CJOJQJ^JaJ.K9$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdNBz$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ!Ħ.a$gdNB./IJV:$ Y`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gd/9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd/5$ V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd/JT:$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdp7$ Y`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdp9$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd/ Fz$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/f>$ Y`0*P !$`'0*-/2p5@8;=@CPF Id1$^a$gd/f |$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/f|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/f'|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/f'1|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/f1?XL7$ Y`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd/f|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/fXYFz$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/f>$ Y`0*P !$`'0*-/2p5@8;=@CPF Id1$^a$gd/f|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/f |$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/f E>$ Y`0*P !$`'0*-/2p5@8;=@CPF Id1$^a$gd/f|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/fQRM7$ Y`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd/fz$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/fRSpqsCFOPps *,05789;<Kb䬛|||n||||||||||h6/CJOJQJ^JaJ h^_h/fCJOJQJ^JaJhACJOJQJ^JaJ hb2h luCJOJQJ^JaJh luCJOJQJ^JaJh<}CJOJQJ^JaJhuJCJOJQJ^JaJh CJOJQJ^JaJh/fCJOJQJ^JaJhRCJOJQJ^JaJ+Rrs<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gd/f9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd/fsw & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.gduJw & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.gduJ)w & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.gduJ)H?$ Y`0*P !$`'0*-/2p5@8;=@CPF I1$^`a$gd/fw & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.gduJOPW9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd lu5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd lu9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd/fO<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gd/f9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd/f9$ V`0P !$`'0*-/2p5@8;=@CPF I1$^a$gd/f=w & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.gd/f=w & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.gd/f "#\_jklo{|}069efgij~xplp^xZhmh/fCJOJQJ^JaJh/fjh/fU hCh/fCJOJQJ^JaJ#h^_h/f5CJOJQJ^JaJhRCJOJQJ^JaJh luCJOJQJ^JaJhi CJOJQJ^JaJhpCJOJQJ^JaJh7CJOJQJ^JaJ h^_h/fCJOJQJ^JaJh/fCJOJQJ^JaJ $%M9$ V`0P !$`'0*-/2p5@8;=@CPF I1$^a$gd/fw & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.gd/f%S<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gd/f5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdi 9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd/fz$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ!Ħ .a$gd/ffgC@$ \0b@ P !$`'0*-/2p5@8;=@CPF Ib1$^b`a$gd/fz$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ .a$gd/fggdNB5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdNB$a$gd}5$ V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd/fhmhDXDhWbmHnHuhWbjhWbUh<}jhUhgjhgU21h:pNB/ =!"#$%  Dda>  C Abq?*KafgZ1jD}nbq?*KafgZ1PNG  IHDR,?ZWgAMA|Q pHYsodIDAThM6`#,9Ȏk" ZrKlܒ鑆 >~- H ?EF # 'G1H_D,u!dHU!ir)!E 1GHhbnCf6|=ev|AAd|AAdlKE:b "ra Jے [$P9t;Ll r=/W9.+]jt\AĞgϦ,P R|cB d6.FL'}>@|wh;FÄf:U|1e1PeV|#2>Lژ`1H֐e#=yE!, {ZJ(TWКXA=G r54U"YF2x^DC?dVh-#UC]MFc qQW'Ty#k)yƲ 2-hiEԼ}ش[ފbܛd+08^[,#WCS-,e&d34WX!=x+_ϖyBޠ\ Pd0Rꬱ:T4jquҽ1Ȋjr= )8o'"UŴFΜ7=XEz2{@!y\-k\GתЉ-.x\ҊG݄T=, Dջ@Y+2 Y] Ȋ^Ih1*kGI B:o`=$4Q(/#5aT_w r:!X#ycH򘧝-HiO E%UY <ꎙ1rFf z.&R;b$i$DY/H \'4jti)#Rqȏ-)n5j;N'6B]uR(}D<"!srcx'Bk*/ߋǜﳌHQwtF$9 *{G#2LG׀ E}l;o+ǷʻkD"5".GwT'H}eN\fB$p6N?!Tts,}#|Ԓ^!͕҉0 ܱ;OBߞ\#MA[E>uʧHٍ0oY"zWv>3W+xմhO57EA$Yv{ hjA`kA{!nhBhn@Mr|0څsvoc ^@ YlQ&4dڵ ?5zxWV1HI@{4h#z=dQo,q_|B?r f(IENDB`<@< NBNormalCJ_HmH sH tH DAD Default Paragraph FontRiR  Table Normal4 l4a (k(No List>O>NBEngineering Spec F4@4 NBHeader  !4 @4 NBFooter  !H"H d Balloon TextCJOJQJ^JaJB'1B [Comment ReferenceCJaJ8B8 [ Comment TextCJ@jAB@ [Comment Subject5\ OWXcdRS\]]^ghvwg*+,5GHSTU.IJ '1?XY   Q R r s ) = $%f00 00 0O0 0X0 0X 0X000 0O0 0P00 00 0[0000 0[0 0 0 00 0[0 000 0 0(0 0 00 000 0 0 0B/ 0@0C/ 0b@0B/ 0@0C/ 0xD/ 0D/ 0D/ 0D/ 0D/ 0@0@0C/ 0xD/ 0!D/ 0!D/ 0!@0C/ 0x@0B/ 0@0C/ 0C/ 0C/ 0C/ 0@0B/ 0@0B/ 0@0C/ 0t!C/ 0t!C/ 0t!@0@0@$ 0A$ 0#A$ 0#OWXcdRS\]]^ghvwg*+,5GHSTU./IJ '1?XY   Q R r s ) O P = $%fg00 00 0O0 0X0 0X 0X000 0O0 0S00 00 0^0000 0^0 0 0 00 0^0 000 0 0,0 0 0 00 000 0H 0U 0U0 00 0/0 00 0 0 0 0 0 000 0 0Y 0Y 0Y0 00 00 0R  0R  0R  0R 0 00 00 00 0  0  0 0 00 0 0 0 000@0X00@0X00@0X00@0X00@0@0 ~@0@0X00< OWXcdRS\]]^ghvwg*+,5GHSTU./IJ '1?XY   Q R r s ) O P = $%fg00 00 0O0 0X0 0X 0X000 0O0 0S00 00 0^0000 0^0 0 0 00 0^0 000 0 0,0 0 0 00 000 0D 0Q 0Q0 00 0+0 00 0 0 0 0 0 000 0 0U 0U 0U0 00 00 0L  0L  0L  0L 0 00B 0@0B 0@0C 0!C 0!C 0!@0B 0B 0 @0C 0l#C 0l#@0 0@0@0 00D GGGJ R !(7AGWc S ] ^ h w g  + 5 GSU.J '1X Rs)=%g  "#$%&')*+,-./012345689:;<=>?@BCDEFi~ +9J8@0(  B S  ?RZ1SZ\+TZb13B*urn:schemas-microsoft-com:office:smarttagscountry-region9*urn:schemas-microsoft-com:office:smarttagsplace T]~;>  n v 33-.()34QTFQRi. ?0 3 9 9 R S p q s C F N 7 8 \_jklo{|}069ffiF`"G2E0xR8U0xR^`o(. ^`hH. pLp^p`LhH. @ @ ^@ `hH. ^`hH. L^`LhH. ^`hH. ^`hH. PLP^P`LhH.^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()2E8UF         RQ)=`i LmxgT%6/o<5<-:wb:>,B;BDXD($EGuJkjMdAR`UH-X\[_ aWb/fVsh.ko}p luGy7z<}~ b2NBM6:FLa/[dru79A[? Y1ReSX_n&}c"PY;hY%HP>BH(5p~n ) n7#Routing: ENGINEERING SPECIFICATION(IPM.Note.Microsoft Word.Status TrackingES_ISS-101.doc` ܧ@B+//o=SYMCOMINC/ou=first administrative group/cn=Recipients/cn=JJRussoJosh Russo] ܧ@B+//o=SYMCOMINC/ou=first administrative group/cn=Recipients/cn=JimCJim Cronine ܧ@B+//o=SYMCOMINC/ou=first administrative group/cn=Recipients/cn=James.BarmanJim Barman@@UnknownRichard James Grismergz Times New RomanTimes New RomanUSymbolTimes New Roman?& z ArialArial5& zaTahoma"1hjFL&3l Hil Hi4dDD2QHX ?NB2ENGINEERING SPECIFICATIONjjrussojjrusso Oh+'0  < H T`hpxENGINEERING SPECIFICATIONjjrussoNormaljjrusso27Microsoft Office Word@,*@@G}l ՜.+,0 hp   Symcom Inc.iHD' ENGINEERING SPECIFICATION Title  !"#$%&'()*+,-./0123456789:;<=>?@ABCDEFGHJKLMNOPRSTUVWXYZ[\]^_`abcdefghijklmnopqrtuvwxyz|}~Root Entry F0h}Data I1TableQ\CWordDocument4SummaryInformation(sDocumentSummaryInformation8{CompObjq  FMicrosoft Office Word Document MSWordDocWord.Document.89q ii-iss-105-iso-b - Littelfuse - 8.1U3