ࡱ> %` abjbjNN 8h,,\\\\\\\p80|pht2444444$hlX\|!|!|!X\\4m&&&|!d\\2&|!2&&~xV\\h pt!|ΖX0&\"\$> ,&8 $\ XX0%|!|!|!|!ppp TpppTppp\\\\\\ ENGINEERING SPECIFICATION SYMCOM MODEL 455-480R 3-PHASE VOLTAGE MONITOR/PROTECTION RELAY GENERAL REFERENCES UL 508 Industrial Control Equipment Underwriters Laboratories IEC 60947 Low Voltage Switchgear and Controlgear International Electrotechnical Commission ANSI/IEEE C62.41 American National Standards Institute/Institute of Electrical & Electronics Engineers CSA C22.2 No. 14 Industrial Control Equipment Canadian Standards Association WARRANTY A. Manufacturer Warranty: The manufacturer shall guarantee the equipment to be free from material and workmanship defects for a period of five years from the date of manufacture when installed and operated according to the manufacturers requirements. PRODUCTS MANUFACTURERS The equipment specified shall be the Model 455-480R, manufactured by SymCom, Inc. DESCRIPTION Regulatory Requirements: The equipment shall be UL Listed as type NKCRIndustrial Control Equipment-Motor Controllers-Auxiliary Devices. The equipment shall be ULC Listed as type NKCR7Industrial Control Equipment-Motor Controllers-Auxiliary Devices Certified for Canada. Performance/Design Criteria: 3-Phase Voltage Monitor/Protection Relay Protective Relay Functions The equipment shall provide protection against the following conditions: phase loss (single phasing) phase reversal low voltage high voltage voltage unbalance contact failure rapid cycling Capabilities and Features Inputs The equipment shall accept 3-phase input voltage range 380-480VAC, adjustable. The equipment shall accept 3-phase input voltage at 50/60 Hz. Outputs The equipment shall include one Form C (SPDT) output relay. Contacts pilot duty rated 470VA @ 600VAC Functional Specifications The equipment shall include: a low voltage trip of 90% of nominal setting a high voltage trip of 110% of nominal setting an adjustable trip delay of 2-30 seconds for low voltage, high voltage and unbalanced voltage a trip delay of 2 seconds (fixed) for single-phasing faults an adjustable restart and rapid-cycling delay of 2-300 seconds or manual restart an adjustable unbalance trip from 2-8%. voltage accuracy 1% The equipment shall include three terminals for optional connection to load-side of contactor. The equipment shall have four indicator lights. The indicator lights have the capability to indicate whether the phase monitor is in run mode, manual restart mode, or whether the unit has encountered a faulty voltage condition. Fault modes shall include: high voltage, low voltage, unbalance/single phase, contact failure, rapid cycling and phase reversal. The equipment shall have an infrared transmitter for communication with a diagnostic tool. Electromagnetic Compatibility The equipment shall be immune to electrostatic discharge per IEC 61000-4-2, Level 3, 6kV contact discharge and 8kV air discharge. The equipment shall be immune to electrical fast transient bursts exceeding IEC 61000-4-4, Level 3. Specified limits shall be 4kV input power and inputs/outputs. The equipment shall be immune to electrical surges per IEC 61000-4-5, Level 3. Specified limits shall be Level 3, 4kV line-to-line, and Level 4, 4kV line-to-ground. The equipment shall be immune to electrical surges per ANSI/IEEE C62.41 Surge and Ring Wave. Specified limits shall be 6kV line-to-line. The equipment shall be immune to radiated radio frequency emissions. Specified limits shall be 10V/m at 150 MHz. Environmental Requirements The equipment shall operate continuously without derating in surrounding air temperatures of -40 to 70C (-40 to 158F). The equipment shall operate continuously without derating in relative humidity of 10% up to 95% non-condensing per IEC 68-2-3. The equipment shall operate properly after storage in ambient temperatures of -40 to 80C (-40 to 176F). Dimensions: The equipment dimensions shall not exceed 2.9 H x 5.25 W x 2.913 D. Mounting: The equipment shall be surface mountable. En SEQ CHAPTER \h \r 1d of Section      4- ES-455480R_A1  DATE \@ "M/d/yyyy" 4/26/2010 '*/0XYZmnt˾򮢓sesTBse1 h^_h}CJOJQJ^JaJ#h]h}5CJOJQJ^JaJ h^_h|CJOJQJ^JaJh5CJOJQJ^JaJ h^_hkNCJOJQJ^JaJh-5CJOJQJ^JaJh]5CJOJQJ^JaJhkNCJOJQJ^JhCShkN5CJOJQJ^JhS5CJOJQJ^JhO-5CJOJQJ^Jh(RL5CJOJQJ^Jh5CJOJQJ^JheV5CJOJQJ^JYZbK:$ & F" Y`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gd]7 Y0b@ P !$`'0*-/2p5@8;=@CPF Idh1$gd$+B$ Y0b@ P !$`'0*-/2p5@8;=@CPF Ibdh1$^b`a$gd@z`bcn u QQQ:$ & F" Y`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gd];$ & F" [h`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gd-7$ Y`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gd] t u x ̾{iWE7h@zCJOJQJ^JaJ#hch]5CJOJQJ^JaJ#hch@z5CJOJQJ^JaJ#h^_h]5CJOJQJ^JaJ#hehe5CJOJQJ^JaJheCJOJQJ^JaJ h^_heCJOJQJ^JaJ#heh#$5CJOJQJ^JaJh#$CJOJQJ^JaJ#h]h}5CJOJQJ^JaJ h^_hg*CJOJQJ^JaJ h^_h|CJOJQJ^JaJu E>$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdm A$ _`0*8@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gd#$:$ & F" Y`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gde T7$ Y`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gdm ;$ Y`08@ P !$`'0*-/2p5@8;=@CPF I1$^a$gd@z9$ & F$ V`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gd-      ! < ³}o^PB1^ h^_h7 CJOJQJ^JaJhO-CJOJQJ^JaJh(RLCJOJQJ^JaJ h^_hX{"CJOJQJ^JaJh(*xCJOJQJ^JaJ#hch^5CJOJQJ^JaJ#h^_hm 5CJOJQJ^JaJ#h^_hkN5CJOJQJ^JaJh@z5CJOJQJ^JaJ h@zh@zCJOJQJ^JaJh@zCJOJQJ^JaJhJ#CJOJQJ^JaJ h^_h@zCJOJQJ^JaJ L:$ & F$ Xh`0P !$`'0*-/2p5@8;=@CPF I1$a$gd->$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdm :$ & F$ Y`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gd] = > ? K<$ V`0P !$`'0*-/2p5@8;=@CPF Ihd1$^ha$gd7e9$ V`0P !$`'0*-/2p5@8;=@CPF Ih1$^ha$gd'<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdm < = > ? K L d e i r s x ñugYgYgYgGu#hxhfO 5CJOJQJ^JaJh@zCJOJQJ^JaJhfO CJOJQJ^JaJh&,CJOJQJ^JaJheVCJOJQJ^JaJ#h-h95CJOJQJ^JaJh9CJOJQJ^JaJ#h'h'5CJOJQJ^JaJh95CJOJQJ^JaJ#h^_hm 5CJOJQJ^JaJh7eCJOJQJ^JaJh!1CJOJQJ^JaJ? K L e R9$ & F$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd-9$ V`0P !$`'0*-/2p5@8;=@CPF I1$^a$gd':$ & F$ Xh`0P !$`'0*-/2p5@8;=@CPF I1$a$gd-e \ ] P=$ V`0P !$`'0*-/2p5@8;=@CPF I01$^`0a$gdl9$ & F$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdx7$ & F$ S`0P !$`'0*-/2p5@8;=@CPF I1$a$gd- ! " ' ( 3 4 [ \ ] b c { } ĵygVH7 h^_h%CJOJQJ^JaJhP:CJOJQJ^JaJ h^_h$+CJOJQJ^JaJ#hMQYkx{ ŷӘyykkyy]]yyhFPCJOJQJ^JaJhV.CJOJQJ^JaJ hchP:CJOJQJ^JaJh.CJOJQJ^JaJ hchTCJOJQJ^JaJh ,CJOJQJ^JaJhYLCJOJQJ^JaJhSCJOJQJ^JaJ h#h(RLCJOJQJ^JaJh(RLCJOJQJ^JaJhCJOJQJ^JaJDEVWZ[nG±£ykZLZLZLZLZhTCJOJQJ^JaJ hchXCJOJQJ^JaJheCJOJQJ^JaJh ,CJOJQJ^JaJhMxCJOJQJ^JaJhICJOJQJ^JaJhcCJOJQJ^JaJ hchTCJOJQJ^JaJ hchP:CJOJQJ^JaJ hch/CJOJQJ^JaJh/CJOJQJ^JaJhP:CJOJQJ^JaJGX`ar ȷ|m_QC__hQ CJOJQJ^JaJhV.CJOJQJ^JaJh.CJOJQJ^JaJh,$6CJOJQJ^JaJh_RCJOJQJ^JaJh,$CJOJQJ^JaJ hch,$CJOJQJ^JaJh#CJOJQJ^JaJ hchP:CJOJQJ^JaJh ,CJOJQJ^JaJhLtCJOJQJ^JaJhICJOJQJ^JaJh CJOJQJ^JaJ {W7$ & F$ S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdMx7$ & F$ S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd.7$ & F$ S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd# _cyz{}no亩yky]ykyOyAyAhICJOJQJ^JaJhFPCJOJQJ^JaJhH1CJOJQJ^JaJh;.CJOJQJ^JaJh&,CJOJQJ^JaJ hch&,CJOJQJ^JaJ hch4gCJOJQJ^JaJ hchH1CJOJQJ^JaJhBCJOJQJ^JaJhICJOJQJ^JaJh CJOJQJ^JaJhMxCJOJQJ^JaJhP:CJOJQJ^JaJ{}P8$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gd4g7$ & F$ S`0P !$`'0*-/2p5@8;=@CPF I1$a$gd-=$ V`0*P !$`'0*-/2p5@8;=@CPF I1$^`a$gdP:gcdT7$ & F$ S`0P !$`'0*-/2p5@8;=@CPF I1$a$gd-=$ V`0*P !$`'0*-/2p5@8;=@CPF I1$^`a$gdH14 & F$ S`0*P !$`'0*-/2p5@8;=@CPF I1$gd- +12348DEJQRW\^_U\]cdȺtȺcUh+yCJOJQJ^JaJ h^_h4gCJOJQJ^JaJh8vCJOJQJ^JaJhV.CJOJQJ^JaJh\38CJOJQJ^JaJhFPCJOJQJ^JaJh;.CJOJQJ^JaJhv CJOJQJ^JaJhH1CJOJQJ^JaJh&,CJOJQJ^JaJhICJOJQJ^JaJhSCJOJQJ^JaJ zY8$ S`0P !$`'0*-/2p5@8;=@CPF I1$^a$gd+y4 & F$ S`0*P !$`'0*-/2p5@8;=@CPF I1$gd-8$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gd4g  IMQ[_xyz!'+168ӷӛӊ|n`n`n`nhpCJOJQJ^JaJhICJOJQJ^JaJhH1CJOJQJ^JaJ hch+yCJOJQJ^JaJh;OCJOJQJ^JaJhHCJOJQJ^JaJhCJOJQJ^JaJhTCJOJQJ^JaJh+yCJOJQJ^JaJhk^kCJOJQJ^JaJ h^_h+yCJOJQJ^JaJ$89;<TopqrtuwxŷŦraYUYGa<4jhs~Uh[hkNOJQJh[CJOJQJ^JaJhCDjhCDU hChkNCJOJQJ^JaJ h^_hkCJOJQJ^JaJ#h^_hm 5CJOJQJ^JaJ h^_h%CJOJQJ^JaJ h^_hH1CJOJQJ^JaJh/uCJOJQJ^JaJ h_N$hBCJOJQJ^JaJhv CJOJQJ^JaJhH1CJOJQJ^JaJh'CJOJQJ^JaJ;<FQ<$ & F+ \`08P !$`'0*-/2p5@8;=@CPF I1$a$gdB9$ V`0*P !$`'0*-/2p5@8;=@CPF I1$^a$gdH17$ & F$ S`0P !$`'0*-/2p5@8;=@CPF I1$a$gd-FpqrH<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdl=$ V`0*P !$`'0*-/2p5@8;=@CPF I1$^`a$gdH1<$ & F+ \`08P !$`'0*-/2p5@8;=@CPF I1$a$gdBrstuHFFFF:$ Y0b@ P !$`'0*-/2p5@8;=@CPF Id1$a$gd[?$ Y0b@ P !$`'0*-/2p5@8;=@CPF Ib1$^b`a$gd[>$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdm   -.789^_`aηh[hkNOJQJh}0mHnHu,jh}h(*x5CJOJQJU^JaJ#h}h(*x5CJOJQJ^JaJh(*xOJQJjh(*xUh(*xjhs~Uhs~d5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdV2 V`0P !$`'0*-/2p5@8;=@CPF Id1$/ V`0P !$`'0*-/2p5@8;=@CPF I1$   9]`-2$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gde"2$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$5$ V`0P !$`'0*-/2p5@8;=@CPF Id1$a$]^_`aZ:$ Y0b@ P !$`'0*-/2p5@8;=@CPF Id1$a$gd[2$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$5$ V`0P !$`'0*-/2p5@8;=@CPF Id1$a$6:pH@PBP/ =!"#$% $DdRT  D  C Acusb<$d&<TX$Dn$d&<TXPNG  IHDRbڃsRGBgAMA a cHRMz&u0`:pQ<PLTEٟ pHYs\F\FCA#VIDATxK8P;35tL4n"{1i.p25t#qN\Q4n"ul׀;x4 kziȄkQ(sL8yHlN>p4䩰i1ƆjYkNHDNz5N"(5pk( gspy4Ӝtw8iHRvJSu5#k3kkA(su5v"wj8=qm'5IC<ݖԞ\US3q 3GcZA|G]yG|.0Gs7uŞjNZ! `hyp_bnI{,V%mF5vlG)ZT5Efh솤c]QcurNѢJ,-1' fot+:Y+ES3K?Ccj&aj' /xcJ?Lw n' uY(]')18yΥ<{!fJm &kxq[vm>Riǥ&YGZ(.y̓5VعRј4tɚB o3jX;DkOcڀLXGi_EcM O3ðSͅjwQkXcL՘yt<Y__cV)iD>5L |؋jʢf2&%DFƜ>I?QcMqP5Κo,WИ۷wX4VQ5SIMo.kFB|x /4߯(^9(EyM_RI4F}.p14黡4^~Ŧ҈J {i4_$iԀ^ EcfKkR> E,;ih)f<~LHw'f[zYR352aa!M~mjj/85bdQRc4hcF_h.4.}ypjNk5؋L=5e [4KEͣ˧&M=ؒY\3Z{uxM_Z3Z859AVf sj+]ضd\fOPS3ԨSՈkҚjOOMu[)RZsש ,_A}I?qjКՠ$YYjSӈ8f(O!4@,&UOMFWY3Zm|j`59&1M||jv YNͩo>ԈSӔQVӟSS[}zjR59NM9Ԥk.U~jNͩi@oc:558&v~jNA5é9` (Ssjx4oN_Oͩ95.FSsjNͩ95E3TMSsjNͩ95ԜSsjN_Nͩ95ԜZC43`4w97`5yҨhMoiXÚ5NziڄӶƜn~4J %u5&O}if;&O}S;pjmi앇Av2iF^{v2p@АF%y Mo8+7M,ChhƉ[8+F@Tw+@*kpqN:q5NfQi${8/j!4#IS5Rָ5@Z_x6)'C#L轃F7J]}ע4wgJMhP]inKԸo\փՌ?VMh֕BWͧ{.{n#Mi`4DSG.HfѼwka4J+,YkfjA`QNSxn;BaQs[YWtjX#S5zr?gky;4u4RKϦZ4(6^KaMм7X5f"X֬ Gek3p>ͷڣhuT +ɾ}c^$iaonnր{O3U뒃hT٢Fi/M4-xf*ыոrh:FBmh05ibu4"_3jwiO3b h:&pI hk/ D#4z7Q4wO3fiT$ݠF#5Zoi4?V47F/,Y}!K͹v׫4γ>g9@0Xx,FK ՝L>Mhfh${jSODd@Vlljf$)ɀinJۦ&-%4pmQ͖"6^F"4?Ú!fv˥k ܁s4w;Ă֌F4\|#x^pi7j<Y+k<BhÜYkX6jhT|Lfmf*hFHWtCcL[\f HtoQw[f֫;Lj ۰fk7hFp[Foi>^V4*[ F Ni5 lJH4@?i-I!|Q6Fx(1F?qlgldicZ}Q8ƨjڣ/9B]bݩ1&i#hEH8RܼaX]My>8kcT }5fW3+1j4nDh#k ޷R׌ΨqhjGLHlD4KƜ35ElTRcޘTuP5ۮ4A)D4sƜ>3?/E58fУ4]G4i}=LmiFmS-L*OL2i|˟jMCpߨfԌ4}HjYc鳊f`laNɚ^(£Mdqn$ŋ4Zb4%S|9LT 5}h̓Yp%+?Un W#JP4t͠o5e_na5[c3y5bfG ~ͨof"GxkXyWo{}>4qty5z\=c&O {hOXAjg' ix5U+ i{E?جsͫ1g:4hC/UcfMo@ͿMոJYVzr5KP#cS\v|g|hF'ܚ@MTU51K|fhh ghfhOChzhD{U#i[RDjOTLPEvM@3hri512ˆ4jK\Mqܐπ(fdbUF<|j0]his665n`jf@3G4RD< hg6hV2g1=)נ:S4J Ыhz}Ռ֔i9Fia[h? hV}iVsH# z% m{FoFh҄25Z] iFx6j5=m?5+Q S9sbjĦ?Մ[+Y#AMgn'}5 ' OS?sZ"2Yͷq1?I,Pퟰ߽;QF㐦 =A̞`/yV]|~V=M#õӝ(_2{~~GDej"\_Om/LO35i4;]TQTM-ZzKGʃN~a= ּ IAM6&۳4xAzk~?c^ҸP[c5j_z ?-E2{[cT\Om5S֘^k{x/*ZQO~֮ݪI=qͧ;!ahԷ:lkmc[ ZX} yˢ 4KnX I(x)'}htԀtds5\WO~̪Q%׋.)-lc"Y+}Ky-cp3(&bY43P\YWuՠlKbɋgȇTNzGI 泱?XDͻ)xuX4Q0"Li{,Q0O-혤+i8X3!5|'kN֘o\vXTqiE#4gɚ KR&.2հM8f$fd>=u1%fd̓Bb5\!O* pLXUh4V*x4t#v-F&z8ӄsiC3y_OhB5 o3it)$5JԒӏX 345C-TQ+^{n Γ]=ȟ-i& kw䂮"laHVĒ)=EaoIhW)+KHjv55vꨕhFd?9ceO=hIytM8? #]Qhus<3$n;O.r4eԽΨĤ\\1}?JKCNRjaKKje]Z65;Zܓg,AXn7fiXXXq:לʉIICf8Iq&Ըbcpk>'hol l,Lȗ\B$v)ۻ$%(! PZLKi] /gćnySہE|OStBPpFc|1+J7qy:KsQ}5#U(OGc|u6JIjF5Wkp6 NKwM4O&zN54;q5!88wk =4QڒG=7yG0&hs]3a5?:p5?:$2sښ@ؚ3a5P|j h!-gJCktT s-Lَ, cQ=V) I3iaMihM%.mhFlCOIjC%$4fth&lEÒx1 ǹ sJ#h8shkG35 C`P44( w iFْ1$ 5 'z6hL4lKC7ihiYCK5HtiHjMC8s'UC9;ɚaCLM 0P5S`kGA٢=pJ`)2lmjGA"7p  jV5#[`Nk faҌ] jWsP~fU-k\lYKgMn.4ck[ax4y]X~ mt4&MVW+atKպ5] KJv46BGc$İiR/ ʝj4<& &mG$M9e1)l`$yM<=`#ibpzfT}yͲՄNw4cCì 5y<\SB=[SGO1>-Engineering Spec F8@B8 c Comment TextCJ.OQ. c Char Char1@j@AB@ cComment Subject5\2ORq2 c Char Char5\ahYZbcn u=>?KLe\] &5AN`p~./71E[ { }  g c d  z;<Fpqrstu  9]^_b000" 00" 0Z" 0c" 0c" 0c" 0c00$ 0000$ 00$ 00000$ 00$ 0?$ 0L$ 0L0$ 00$ 0]0$ 0$ 0$ 0$ 0$ 0$ 0$ 0$ 00$ 0]0$ 0$ 0$ 00$ 0$ 0/0$ 0$ 0$ 0$ 0$ 0$ 0$ 0$ 0$ 0$ 0$ 0$ 0$ 0 $ 00$ 0]0$ 0} $ 0} $ 0} $ 0? $ 0? 0$ 0]0$ 0& $ 0& $ 0& 0$ 0]0+ 0]+ 0000000@0X00@0X00@0X00@0X00@0@0@0@0@0@0@0@0@0@0@0@0X00YZbcn u=>?KLe\] &5AN`p~./71E[ tu_b000" 00" 0Z" 0c" 0c" 0c" 0c00$ 0000$ 00$ 00000$ 00$ 0?$ 0L$ 0L0$ 00$ 0]0$ 0$ 0$ 0$ 0$ 0$ 0$ 0$ 00$ 0]0$ 0$ 0$ 00$ 0$ 00$ 0$ 0b$ 0|$ 0|$ 0|$ 0|$ 0|$ 0|$ 0|$ 0$ 0$ 0$ 0j Z0?0@M'Z0?0'Z00Z007 00 Fp < G8a  "#$&)+,0bu ? e ] ~ {Fr]a!%'(*-./123`wa ~@  @H 0(  0(  B S  ?V$-V-Vd-V-TTTTbZZZZb>*urn:schemas-microsoft-com:office:smarttags PersonName9*urn:schemas-microsoft-com:office:smarttagsplace8*urn:schemas-microsoft-com:office:smarttagsCity9*urn:schemas-microsoft-com:office:smarttagsState /*,_b. _b33 *0n>>?e\\ @@MM}}00E[[ww< < } 7 d d <Fppuw   8]_b}}-< < 8b)F`"Gv.0vi, P.i d ( /- 0xR& 8;(>8Ui x9Og0axF&li8b(;~5 />&~0JPx5`G9faT9P*3:`<=# >P|E?-2E0xR PGf>=H I&J?@J^lM6$z[LiNЗt9P_܈*|bxo,gRXmx$M%nPHf,n6$z!NopJqs&BysX~ ^`o(. ^`hH. pLp^p`LhH. @ @ ^@ `hH. ^`hH. L^`LhH. ^`hH. ^`hH. PLP^P`LhH.M^`Mo(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........h ^`hH.h ^`hH.h pLp^p`LhH.h @ @ ^@ `hH.h ^`hH.h L^`LhH.h ^`hH.h ^`hH.h PLP^P`LhH. ^`o(hHPART  hh^h`o(hH. `P`^``Po(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()**^*`o(.^`o(. L^`LhH.   ^ `hH. jj^j`hH. :L:^:`LhH.   ^ `hH. ^`hH. L^`LhH.^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()h^`OJQJo(hHh^`OJQJ^Jo(hHoh  ^ `OJQJo(hHh\ \ ^\ `OJQJo(hHh,,^,`OJQJ^Jo(hHoh^`OJQJo(hHh^`OJQJo(hHh^`OJQJ^Jo(hHohll^l`OJQJo(hH ^`o(hHPART  hh^h`o(hH. ^`o(hH. ^`o(hH.   ^ `o(hH. @ @ ^@ `o(hH)   ^ `o(hH) ^`o(hH() ^`o(hH() ^`o(hHPART  P^`Po(hH. `P`^``Po(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH() ^`o(hHPART  hh^h`o(hH.`P`^``P56o(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()0^`0o(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........0^`0o(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........ ^`o(hHPART  hh^h`o(hH.`P`^``P56o(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()M^`Mo(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........^`o(.^`.pLp^p`L.@ @ ^@ `.^`.L^`L.^`.^`.PLP^P`L.^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.P^`P56o(hH.pPp^p`P56o(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()0^`0o(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........M^`Mo(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........ ^`o(hHPART  P^`Po(hH. `P`^``Po(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()h ^`hH.h pp^p`hH.h @ L@ ^@ `LhH.h ^`hH.h ^`hH.h L^`LhH.h ^`hH.h PP^P`hH.h  L ^ `LhH.M^`Mo(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........ 8^`hH Article . 8^`hH Section . P^`PhH() `p`^``phH() P^`PhH) P^`PhH) ^`hH) P^`PhH. 0p0^0`phH.^`o(. ^`hH. pLp^p`LhH. @ @ ^@ `hH. ^`hH. L^`LhH. ^`hH. ^`hH. PLP^P`LhH. ^`o(hHPART  0^`0o(hH. 0^`0o(hH. p0p^p`0o(hH. @ 0@ ^@ `0o(hH. 0^`0o(hH) 0^`0o(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH() ^`o(hHPART  P^`Po(hH. `P`^``Po(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH() hh^h`hH) ^`hH) 88^8`hH) ^`hH() ^`hH() pp^p`hH()   ^ `hH. @ @ ^@ `hH.   ^ `hH. ^`o(hHPART  @@^@`o(hH. ^`o(hH. ^`o(hH.   ^ `o(hH. @ @ ^@ `o(hH)   ^ `o(hH) ^`o(hH() ^`o(hH()**^*`o(. ^`hH. pLp^p`LhH. @ @ ^@ `hH. ^`hH. L^`LhH. ^`hH. ^`hH. PLP^P`LhH.>^`>o(>^`>o(.>^`>o(..0^`0o(... 0^`0o( .... 88^8`o( ..... 88^8`o( ...... 88^8`o(....... `^``o(........>^`>o(>^`>o(.>^`>o(..0^`0o(... 0^`0o( .... 88^8`o( ..... 88^8`o( ...... 88^8`o(....... `^``o(........h TT^T`hH.h $ $ ^$ `hH.h  L ^ `LhH.h ^`hH.h ^`hH.h dLd^d`LhH.h 44^4`hH.h ^`hH.h L^`LhH. ^`o(hHPART  hh^h`o(hH.`P`^``P56o(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH() ^`o(hHPART  @ ^@`o(hH. ^`o(hH. ^`o(hH.   ^ `o(hH. @ @ ^@ `o(hH)   ^ `o(hH) ^`o(hH() ^`o(hH() ^`o(hHPART  hh^h`o(hH.`P`^``P56o(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()M^`Mo(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........>^`>o(>^`>o(.>^`>o(..0^`0o(... 0^`0o( .... 88^8`o( ..... 88^8`o( ...... 88^8`o(....... `^``o(........ ^`o(hHPART  P^`Po(hH. `P`^``Po(hH. ^`o(hH.   ^ `o(hH. @ @ ^@ `o(hH)   ^ `o(hH) ^`o(hH() ^`o(hH()808^8`0o(. ^`hH. pLp^p`LhH. @ @ ^@ `hH. ^`hH. L^`LhH. ^`hH. ^`hH. PLP^P`LhH. ^`o(hHPART  0^`0o(hH. 0^`0o(hH. p0p^p`0o(hH. @ 0@ ^@ `0o(hH. 0^`0o(hH) 0^`0o(hH) ^`o(hH() ^`o(hH() hh^h`hH. P^`PhH.. ^`hH... x^`xhH.... ^`hH .....  X ^ `XhH ......   ^ `hH.......  8^`8hH........  `^``hH.........+qsF>9J?@JOg0x53:F&$M%n&~0b(& 9P_aT9vlMd <=~Bys|E?2EPIo,g>=H8;(!No PGG9 Hf,n~5 /X [LiNaXm- |b~5 /  ~5 /d #^`56B*o(phhH.V2$ #^`56phhH.X||))                  l                                                             V9        FkCB7 m LX}; ^| , m fO ;?e?x=@N^A/kA8K UM]CSX1A+yZRt{V\] FPXx=HMITaxTI&jQ=Qg}#e"8o(^8L MN,e.|hg`g?Jc}A|)}6(/T[4g/Xq/9DK s=ggyEIO-7=OCw<NEl=xZA) /;O/\_v Z)'g0A# k/u-3s  hCaQ h V'%hkB&Skl,S@zEb@--@!--a@UnknownGz Times New Roman5Symbol3& z Arial?5 z Courier New5& zaTahoma;Wingdings"&N&ڦ[? CY[? CY!dWW 2QHP ?ES-455480R Rev A1 Jack BeneLarissa)                        ! " # $ % & '( Oh+'0  0 < H T`hpxES-455480R Rev A1 Jack Bene Normal.dotLarissa3Microsoft Office Word@@؅"T@V|a@0t[? ՜.+,0 hp|   YCW' ES-455480R Rev A1 Title  !"#$%&'()*+,-./012346789:;<=>?@ABCDEFGIJKLMNOPQRSTUVWXYZ[\]^_`abcdefghijklmnopqrstuvwxyz{|}~Root Entry FPtData 5$1TableHWordDocument8hSummaryInformation(DocumentSummaryInformation8CompObjq  FMicrosoft Office Word Document MSWordDocWord.Document.89q es-350-200-a1.doc - Littelfuse - 8.1U3