ࡱ> jli%` bjbjٕ 8ZGVVV84X0,_!_!_!///////$1h3/-L"[!_!L"L"/0&%&%&%L"X.&%L".&%&%VM-@- e\bV"X- .d(00X0- v4"v4-v4-_!"!&%!!_!_!_!//$X_!_!_!X0L"L"L"L"D   ENGINEERING SPECIFICATION SYMCOM MODEL 232-INSIDER PUMP MONITOR/PROTECTOR GENERAL REFERENCES UL 508 Industrial Control Equipment Underwriters Laboratories CSA C22.2 No. 14 Industrial Control Equipment Canadian Standards Association The 232-Insider shall be installed according to the latest version of the National Electrical code. WARRANTY A. Manufacturer Warranty: The manufacturer shall guarantee the pump monitor to be free from material and workmanship defects for a period of five years from the date of manufacture when installed and operated according to the manufacturers requirements. PRODUCTS MANUFACTURERS The equipment specified shall be the Model 232-Insider, manufactured by SymCom, Inc. DESCRIPTION Regulatory Requirements: The equipment shall be UL Listed as type NKCRIndustrial Control Equipment-Motor Controllers-Auxiliary Devices. The equipment shall be cUL Listed as type NKCR7Industrial Control Equipment-Motor Controllers-Auxiliary Devices Certified for Canada. The equipment shall be CSA certified as class 3211-03Industrial Control Equipment-Motor Controllers-Auxiliary Devices. The equipment shall be CSA certified as class 3211-83Industrial Control Equipment-Motor Controllers-Auxiliary Devices-Certified to U.S. Standards. Performance/Design Criteria: SINGLE PHASE PUMP MONITOR Protective Functions The pump monitor shall provide protection against the following conditions: overload (125% of calibrated normal operating current) dry run/dead head (approximately 80% of calibrated normal operating power) adjustable to approximately 87% of calibrated normal operating power in high sensitivity mode undervoltage (fixed at 190 VAC) overvoltage (fixed at 265 VAC) rapid cycling (4 restarts allowed in a 60 second period) Capabilities and Features The pump monitor shall include: a calibration method to determine normal operating current and power conditions an adjustable restart delay after non-voltage faults of 2-225 minutes or manual restart an adjustable dry run/dead head trip setting of approximately 80% or 87% of calibrated normal operating power a fixed overload trip delay time of 5 seconds a fixed dry-well drip delay time of 4 seconds a fixed voltage fault restart delay of 2 seconds The pump monitor shall include a SPST output relay contacts pilot duty rated at 1hp at 240VAC. The pump monitor shall have two indicator lights. The light scheme shall have the capability to indicate whether the phase monitor is in run mode, calibrate mode, or fault mode. Fault modes shall be dry run/dead head, overload, high/low voltage, and rapid cycle. The pump monitor shall transmit calibration data, trip points, running points, and fault information via an infrared LED that can be processed by the SymCom Informer. Electromagnetic Compatibility The equipment shall be immune to electrostatic discharge per IEC 1000-4-2, Level 2, 4 kV contact discharge and 6 kV air discharge. The equipment shall be immune to electrical surges per IEC 1000-4-5, Level 4. Specified limits shall be 4kV line-to-line and line-to-ground. Environmental Requirements The equipment shall operate continuously without de-rating in ambient temperatures of -40 to 70C (-40 to 158F). Mounting: The equipment shall be mountable inside 1/3 to 1 hp, 230 VAC Grundfos"! control boxes. Conformal coating: The equipment shall contain harsh environment conformal coating to help extend product life and to protect from hostile environments including moisture, temperature variations, salt spray, organic attack (fungus), and aggressive chemicals and vapors. En SEQ CHAPTER \h \r 1d of Section       4-  TITLE \* MERGEFORMAT ES_232-INSIDER 4/17/08 4- IJKT_`fT U V _ ` | ` b ǸuucR hhUnCJOJQJ^JaJ#h^_hUn5CJOJQJ^JaJ#h]hUn5CJOJQJ^JaJhUnCJOJQJ^JaJ h^_hUnCJOJQJ^JaJ#hhUn5CJOJQJ^JaJh 5CJOJQJ^JaJhUn5CJOJQJ^JaJhUnCJOJQJ^JhCShUn5CJOJQJ^JhUn5CJOJQJ^JJKSK:$ & F Y`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gdUn7 Y0b@ P !$`'0*-/2p5@8;=@CPF Idh1$gdUnB$ Y0b@ P !$`'0*-/2p5@8;=@CPF Ibdh1$^b`a$gdUnGST_`Y5$ V0@ P !$`'0*-/2p5@8;=@CPF I1$a$gdUn9$ & F V`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gd 7$ Y`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gdUn`T E>$ _`0v*8@ P !$`'0*-/2p5@8;=@CPF I1$^a$gdUnA$ _`0*8@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdUn:$ & F Y`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gdUnT U V _ ` c MM;$ Y`08@ P !$`'0*-/2p5@8;=@CPF I1$^a$gdUn9$ & F V`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gdUn>$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdUnb c d } j k l l m r    νyhZIhZh h9h]CJOJQJ^JaJh]CJOJQJ^JaJ h9h]CJOJQJ^JaJ#h9h]5CJOJQJ^JaJ#hhUn5CJOJQJ^JaJ#hhUn5CJOJQJ^JaJhUnCJOJQJ^JaJ h^_hUnCJOJQJ^JaJ#h^_hUn5CJOJQJ^JaJhUn5CJOJQJ^JaJ h@zhUnCJOJQJ^JaJc d m n O>$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdUn:$ & F Y`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gdUn7$ Y`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gdUnn | } R5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdUn<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdUn:$ & F Xh`0P !$`'0*-/2p5@8;=@CPF I1$a$gdUn X9$ V`0P !$`'0*-/2p5@8;=@CPF I1$^a$gdUn9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdUn4$ S0P !$`'0*-/2p5@8;=@CPF I1$a$gdUn k l V9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdUn8$ S`0P !$`'0*-/2p5@8;=@CPF I1$^a$gdUn7$ & F S`0P !$`'0*-/2p5@8;=@CPF I1$a$gdUn l m   Z5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdUn9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd]5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd]  ; < K<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdUn9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdUn=$ V`0P !$`'0*-/2p5@8;=@CPF I01$^`0a$gdUn  ! : ; < P V Z _e}~2BGIɸ}l^^hU$CJOJQJ^JaJ h^_hCJOJQJ^JaJhCJOJQJ^JaJhAmCJOJQJ^JaJ h^_hUnCJOJQJ^JaJhUnCJOJQJ^JaJ hhUnCJOJQJ^JaJ#h^_hUn5CJOJQJ^JaJ hUn5;CJOJQJ^JaJ&h'hUn5;CJOJQJ^JaJ$< Q R V7$ & F S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdUn8$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gdUn7$ & F S`0P !$`'0*-/2p5@8;=@CPF I1$a$gdUn ~W5$ V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdUn9$ & F V`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gdUn9$ & F V`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gdUn2V7$ & F S`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gdUn8$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gdUn7$ & F S`0P !$`'0*-/2p5@8;=@CPF I1$a$gdUn2HvP8$ V`0*FP !$`'0*-/2p5@8;=@CPF Id1$a$gdUn:$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gdUn:$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gd&)-03;?+1<=>?fh$&,4@FHLNfh  h]CJOJQJh]CJOJQJ^JaJ hjhUnCJOJQJ^JaJ h^_hU$CJOJQJ^JaJ h^_hUnCJOJQJ^JaJhU$CJOJQJ^JaJhUnCJOJQJ^JaJ<67>V7$ & F S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdUn8$ V`0*FP !$`'0*-/2p5@8;=@CPF Id1$a$gdUn7$ & F S`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gdUn>?U=$ V`0*P !$`'0*-/2p5@8;=@CPF I1$^`a$gdUn7$ & F S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdUn4$ S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdUn.YY4 & F S`0*P !$`'0*-/2p5@8;=@CPF I1$gdUn8$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gdUn7$ & F S`0P !$`'0*-/2p5@8;=@CPF I1$a$gdUn.0fhP8$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gdUn7$ & F S`0P !$`'0*-/2p5@8;=@CPF I1$a$gdUn=$ V`0*P !$`'0*-/2p5@8;=@CPF I1$^`a$gdUnhPRfZ7$ & F S`0P !$`'0*-/2p5@8;=@CPF I1$a$gdUn8$ S`0P !$`'0*-/2p5@8;=@CPF I1$^a$gdUn4 & F S`0*P !$`'0*-/2p5@8;=@CPF I1$gdUnfh  Z4$ S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd]7$ & F S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdUn8$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gdUn T7$ & F S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd]9$ V`0*P !$`'0*-/2p5@8;=@CPF I1$^a$gd]9$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd]`z "#789DEFGHJKMNPQSU﹨}y}k`y\TPTPTPTPLhy hn?Pjhn?PUh8Ch[hUnOJQJhUnCJOJQJ^JaJhUnjhUnU hChUnCJOJQJ^JaJ#h^_hUn5CJOJQJ^JaJ h^_hUnCJOJQJ^JaJhUnCJOJQJ^JaJh9h]CJOJQJh]CJOJQJ h9h]CJOJQJ^JaJ h9h]CJOJQJ^JaJFF>$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdUn<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdUn=$ V`0*P !$`'0*-/2p5@8;=@CPF I1$^`a$gdUn EFGIJLMOPRSgdUn:$ Y0b@ P !$`'0*-/2p5@8;=@CPF Id1$a$gdUn?$ Y0b@ P !$`'0*-/2p5@8;=@CPF Ib1$^b`a$gdUn STUYZ[f5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdT=2 V`0P !$`'0*-/2p5@8;=@CPF Id1$/ V`0P !$`'0*-/2p5@8;=@CPF I1$UVWX[ѺѺ㶲h8Chn?P,jh}hy 5CJOJQJU^JaJ#h}hy 5CJOJQJ^JaJhy OJQJj\hy Uhy jhy U[`-2$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdUn2$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$5$ V`0P !$`'0*-/2p5@8;=@CPF Id1$a$2$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$5$ V`0P !$`'0*-/2p5@8;=@CPF Id1$a$6:pUn@PBP/ =!"#$% \Ddg g  B  C Aulb_kD*(Dn_kD*(PNG  IHDRΏ sRGBgAMA a cHRMz&u0`:pQ<PLTEٟ pHYs\F\FCAIDATx͑8`V&h=+ g"8r `_#)S#A3(b"T>tPͮoSjߨw~CsWM|TeMw^{Wu%eQ^'3_/^<|)xRtBtB~"yٙOoޘxJO|"x& ?2y'W.Kdos/}>/{yΞ}6/{yܳg͏2esϞ}.? y'!<2y<:x*3cQǻ:|}7SXw92sxe9gsuUg𳚧}?yzgz^i^zFi^zFi ti~,])_t)w:$xwb 2Zx(dj}_ydQ/Ϗ+Ku"4#oKx_SgyWG^/]Z}c ީz6|^y h?(t|_:M?W[+Vy8OT[ O *|: ?K&4md> M3*s ?R>7M8fIH>JWo23|+DFN Ay'lÎ4U{$⻡3QuNcà^j4<|Hc<6 JǒöE 06@‡xޞD=+lDasbށŏ& kdAQL,_Wa3gi @4:{- c7mYSsh`i̬r1JGeӁ$24L{$ciX%1O)40|0$N Pǹ&SǫNi⧩;_v¡{XK. g8+9>N['7dL\9$9zݥlq>ΓK+|\%uG㉲8|&US!P2>_Cvс֨4SQj]ZNO,"m\>>N'c8GiG }̨sW^<5N_mfJZfTROSɛJ ~s T6s>) Q* GR?tUQai=Ql5>CR݈aǣ=gzz<0NQU'*g:IIszNXSGy+Wr'P,>r|DQq5ytB\<]xxrppV\ <(܄*ᗋ.gS~?G=WF)᧫S5Ïǧ)|~Sy`ø S_ÚQ=Q~P;_P~oQ?_Q>HJsV]y{t=?`|cE~zap?a|giߏ>V~o;_~#|"Cxsݓ*žƧ-xǣsO~8`~?<>aż55`qwW>7'ȯ{'^ݎ'?· rߐOWop[U~9 oޞx):rѪ&f|zρ|;~ߦ|rU_nMʧ˯#d>8d~OSV7mgS}~ɼBö|{:?1f|:ތ?Ʒ7v3obޞ#~:;? ~8"~| 탼]/~ ߇|>çB~ =mx{ߊ?ȷ]o W?~?~$߇%wO???_?????wOo#/g׼~~ou|{?}? SE6|{%?j=ۧxw.?﵌ދFg~)ț$w.dJ>^~:ZKR~&`hB𭘋?Mt8͉?⼫ʷ𳔟p~(橻 gOy{ϸۺB/܋1G~0KZIx}z|nF*9?qIĤ凄7}ħ52neG+>\7w;痔?ķ[_>w䓸'aᣳ;Mxs*Ajϯ MO!?Z)3c)ݪXrg>?]/U䳗;[_g.?~_Ƿb5sB| |~/'8t|.3uﲘ%h ;o;F SS @~OQx Hw?Ly t5xY~)'/ \ ]S;y{`>Dؼo(}KAcXſ^ y d!~ ٿw[dc??僂:z>N6dZ!ݛ7`14vά!y>lFyw+¯~|`׵W7כ*3n{g?#Qx[[o=@}5?a#oyW?bt=?`o|#;4VN}|Y9gW5痾 ߡ<|y󳚟Q~B_((Ā{MVSzr|3VɿVx!FoxyŲレ}b޼׮zVw9^/ޓ W} S9Cr\jx(/^{;K Vsx͟M|xP.NM _\2lm֖w$uCWbgyOӁW ?@ڎ|+^Bx ߨ,뭤o-[W]'~pY?^#cphG΂7$?ǓD~~c%y N7$?;z4n Gu?vW$?d+` oT$|tVቡM籡h|WwII#ͯ k{1C|TLf*9GVlbq^uY}P݇i3Su#bmщa GCVexSMXr(#- _oYX<†'Ց X*"|TC->ZuwBm# EA=jG12 eQ*JZfT9V{&iGuLSᣲ7gzF`mc4)8GIR :SyN r6x\ >J !/{IB>NRSA.(<_V>iSn`FC>Sf(Kk~\wN;QLJjҢå,}KnyyR^yq݅qW^G/O}/R>N0$+39>)[;1_3/$Q.|\'Gъ11ʖqwQ.|"=I$Be'O,T&3F)ķ?VM8sHOZC &2zK=$KI''2͗>Y§U' *I$H&|-V'}w7z()?R4'ҧ~I'ad$FcY@KLdʧ3J=ͼ$R>-|kso*4 t|y x1OU{L{iAj7N t>͡@̬OIs7~tFa8 '/o]G,|1~T><Ț^2Ƽ wB>/Aa[Ïc_.%gIZG*}l֌RZ'd7'~~!9jXGY^XG6c;aW(J{32R?{ɇ+30h,QΣ#/$F>`xgT;󋴷vrO}( >3:e6 ~Nf3}ϢmWݶKv~޶1';3U#mٜYmW2[rz +=NsJ~Jw%M,_'{-O.fXwjw5?W;=_#z=_#l?^z[—^_—-R񾔧?_zܳT/މ rz0|@'?lC% +͗,<_|*^|sV ^|v_xL ^*mg]86tY6 >gF|ʆ}[4P:냵<^|'Ky&"<_fuB&/_wMM^^zCU~ϳsyi1?g=W2+sCs?Le ΋f)wK쳿%ϝ{ /}AM<~f/IxYלsϺIf>VF,tCYۜ⪫Օ@@mDg@2_1-#[p䵴)1N嵤kѲSG3W1)we'v6^H/[Y=YP*e5/umg +PT|Z7uԱxc5*z[^G]E/>kPZ*dv:/Ϗw?=d&KIWj,[VѢ~64X*`M!AAIENDB`<@< UnNormalCJ_HmH sH tH DAD Default Paragraph FontRiR  Table Normal4 l4a (k(No List>O>UnEngineering Spec FHH  Balloon TextCJOJQJ^JaJ4@4 QHeader  !4 @"4 QFooter  !ZC 0 00JKST_`TUV_`cdmn|}kllm;<QR ~2Hv6 7 > ?     3 4    EFGIJLMOPRSTUYZ[000 00 00 0K 0K0000 0000 00 0d0000 0d0 00 00 00 00 000 0d0 00 0< 0R 0R 0 0R 0R 0R0 00 0 0 0 0 0 0 00 00 00 00 00 0  0 0 00 0 0 00 0 0 00 0 000000000@0H00@0H00@0H00@0H00@0@0@0@0@0@0@0@0@0@0@0@0H00pJKST_`TUV_`cdmn|}kllm;<QR ~2Hv6 7 > ?     3 4    EFGIL000 00 00 0K 0K0000 0000 00 0d0000 0d0 00 00 00 00 000 0d0 00 0. 0D 0D 0 0D 0D 0D0 00 0 0 0 0 0 0 00 00 00 00 00 0  0 0 00 0 0 00 0 0 00 0 J0I0JJ0I0J0I0@0J000000000lJC3$@\ 00 =b  U &*S`T c n  < 2>.hf S[  !"#$%'()+,"7 =VeOb$#jj``Ltb$Û絖b$;G^* '|b$H!q0B߇c_g"`@@0(  B S  ?D+E9*urn:schemas-microsoft-com:office:smarttagsplaceB*urn:schemas-microsoft-com:office:smarttagscountry-region lUGGIIJJLMOPRSGGIIJJLMOPRS+2T__dee2BG- - . / 3 3   g h "8FGGIIJJLMOPRSUXGGIIJJLMOPRS x~5 //2E0xR ^`o(hHPART  hh^h`o(hH.`P`^``P56o(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.P^`P56o(hH.pPp^p`P56o(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()2E ~5 /21y dG H '!KO#U%)d2`44n;RnKn?P~X-Yu g)mAmHnUno"p+u*} T=Q]%0i~:nSNU$c%m4e iWg$Y>bP3 8CJK GILORY0Y0Y0Aew0ES_232-Insider(IPM.Note.Microsoft Word.Status TrackingES_232-Insider.docc ܧ@B+//O=SYMCOMINC/OU=FIRST ADMINISTRATIVE GROUP/CN=RECIPIENTS/CN=MITCHOLSONMitch Olson@aP( @,@UnknownG: Times New Roman5Symbol3& : Arial?5 z Courier New5& zaTahoma"1hbĆff !& !& !4d@@2QHX ?Un:ES_232-INSIDERMitchell A. OlsonMitchell A. Olson Oh+'0  (4 T ` l xES_232-INSIDERMitchell A. Olson Normal.dotMitchell A. Olson13Microsoft Office Word@ @ _b@-@ _b!& ՜.+,D՜.+,D hp   Symcom Inc.@' ES_232-INSIDER Title0Checked by Jim CroninChecked by Jim BarmanChecked by Mitch Olson   !"#$%&'()*+,-/0123456789:;<=?@ABCDEFGHIJKLMNOPQRSTUVWXZ[\]^_`bcdefghkRoot Entry F@3tbmData .^1Table>4WordDocument8ZSummaryInformation(YDocumentSummaryInformation8aCompObjq  FMicrosoft Office Word Document MSWordDocWord.Document.89q es-232-insider.doc - Littelfuse - 8.1U3