Capsule Type

T0140QC33G

  • Electrical Characteristics
    • Catalog # T0140QC33G
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 3300
    • Maximum Repetitive Peak Collector Current (A) 280
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 3.35
    • Turn-on Energy (J) 0.37
    • Turn-off Energy (J) 0.38
    • TJ Max (°C) 125
    • Package Type W109
    • Forward Voltage Drop VF (V) 3
    • Max Reverse Recovery Current 100
    • Typical Reverse Recovery Time (µs) 1.9
    • Reverse Recovery Charge (µC) 150
    • Thermal resistance [junction-heat sink] [Diode] (K/W) 0.1728