Capsule Type

T0340VB45G

  • Electrical Characteristics
    • Catalog # T0340VB45G
    • VCES - Collector-Emitter Voltage (V) 4500
    • Maximum Repetitive Peak Collector Current (A) 680
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 3.5
    • Turn-on Energy (J) 2.2
    • Turn-off Energy (J) 1.3
    • TJ Max (°C) 125
    • Package Type W67
    • Forward Voltage Drop VF (V) 3.45
    • Max Reverse Recovery Current 220
    • Typical Reverse Recovery Time (µs) 2.3
    • Reverse Recovery Charge (µC) 500
    • Thermal resistance [junction-heat sink] [Diode] (K/W) 0.0576