Capsule Type

T0600NC17A

  • Electrical Characteristics
    • Catalog # T0600NC17A
    • VCES - Collector-Emitter Voltage (V) 1700
    • Maximum Repetitive Peak Collector Current (A) 1200
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 3
    • Turn-on Energy (J) 0.29
    • Turn-off Energy (J) 0.5
    • TJ Max (°C) 125
    • Package Type W40
    • Forward Voltage Drop VF (V) 2.25
    • Max Reverse Recovery Current 300
    • Typical Reverse Recovery Time (µs) 0.5
    • Reverse Recovery Charge (µC) 175
    • Thermal resistance [junction-heat sink] [Diode] (K/W) 0.125