Capsule Type

T0800EB45G

  • Electrical Characteristics
    • Catalog # T0800EB45G
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 4500
    • Maximum Repetitive Peak Collector Current (A) 1600
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 3.5
    • Turn-on Energy (J) 5
    • Turn-off Energy (J) 3.5
    • TJ Max (°C) 125
    • Package Type W44
    • Forward Voltage Drop VF (V) 3.5
    • Max Reverse Recovery Current 550
    • Typical Reverse Recovery Time (µs) 1.7
    • Reverse Recovery Charge (µC) 1020
    • Thermal resistance [junction-heat sink] [Diode] (K/W) 0.0247