Capsule Type

T0960VC17G

  • Electrical Characteristics
    • Catalog # T0960VC17G
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 1700
    • Maximum Repetitive Peak Collector Current (A) 1920
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 3
    • Turn-on Energy (J) 0.47
    • Turn-off Energy (J) 0.8
    • TJ Max (°C) 125
    • Package Type W67
    • Forward Voltage Drop VF (V) 2.05
    • Max Reverse Recovery Current 540
    • Typical Reverse Recovery Time (µs) 0.6
    • Reverse Recovery Charge (µC) 310
    • Thermal resistance [junction-heat sink] [Diode] (K/W) 0.0625