Capsule Type

T1000EC33G

  • Electrical Characteristics
    • Catalog # T1000EC33G
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 3300
    • Maximum Repetitive Peak Collector Current (A) 2000
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 3.4
    • Turn-on Energy (J) 2.6
    • Turn-off Energy (J) 2.7
    • TJ Max (°C) 125
    • Package Type W44
    • Forward Voltage Drop VF (V) 3
    • Max Reverse Recovery Current 470
    • Typical Reverse Recovery Time (µs) 1.7
    • Reverse Recovery Charge (µC) 1040
    • Thermal resistance [junction-heat sink] [Diode] (K/W) 0.0247