Capsule Type

T1600GB45G

  • Electrical Characteristics
    • Catalog # T1600GB45G
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 4500
    • Maximum Repetitive Peak Collector Current (A) 3200
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 3.5
    • Turn-on Energy (J) 12
    • Turn-off Energy (J) 8.7
    • TJ Max (°C) 125
    • Package Type W45
    • Forward Voltage Drop VF (V) 3.45
    • Max Reverse Recovery Current 1270
    • Typical Reverse Recovery Time (µs) 1.75
    • Reverse Recovery Charge (µC) 1960
    • Thermal resistance [junction-heat sink] [Diode] (K/W) 0.0123