Capsule Type

T1680TC17G

  • Electrical Characteristics
    • Catalog # T1680TC17G
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 1700
    • Maximum Repetitive Peak Collector Current (A) 3360
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 3
    • Turn-on Energy (J) 0.82
    • Turn-off Energy (J) 1.4
    • TJ Max (°C) 125
    • Package Type W41
    • Forward Voltage Drop VF (V) 2.05
    • Max Reverse Recovery Current 945
    • Typical Reverse Recovery Time (µs) 0.5
    • Reverse Recovery Charge (µC) 545
    • Thermal resistance [junction-heat sink] [Diode] (K/W) 0.0357