Capsule Type

T1800GB45A

  • Electrical Characteristics
    • Catalog # T1800GB45A
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 4500
    • Maximum Repetitive Peak Collector Current (A) 3600
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 3.6
    • Turn-on Energy (J) 11
    • Turn-off Energy (J) 10.5
    • TJ Max (°C) 125
    • Package Type W45
    • Forward Voltage Drop VF (V) 3.9
    • Max Reverse Recovery Current 1600
    • Typical Reverse Recovery Time (µs) 1.6
    • Reverse Recovery Charge (µC) 2000
    • Thermal resistance [junction-heat sink] [Diode] (K/W) 0.0115