The purpose of the sensor is to detect thepresence of water in diesel fuel. The sensor is mounted inside of the fuel filter andhas two main output signal stages, low level and high level, which identify thepresence and absence of water. The output signal level is changed when water reaches a defined water level in the fuel filter.
Littelfuse vehicle sensors are designed for customer-specific applications and packaging.