Automotive Position Sensing

Position Sensing Series - Transmission

  • Electrical Characteristics
    • Catalog # Transmission
    • Supply Voltage (V) 9 (Regulated)
    • Operating Current (mA) 16.5
    • Output Type PWM
    • Operating Temperature (°C) -40 to +140
    • Repeatability (%) 0.5 Full Scale
    • Sensing Range (mm) 20
    • Datasheet