Battery Combiners

HD Battery Combiner

Combiner HD 24V

Datasheet

Current Rating (Continuous) in Amps:
300

Current Rating (Inrush) in Amps:
1500

Voltage Rating Max:
16, 32

Series Details

FlexMod Battery Isolator Controller

FlexMod Smart Battery Isolator Controller

Current Rating (Continuous) in Amps:
10

Voltage Rating Max:
32

Details:
10 A

Series Details

Smart Battery Isolators

Smart Battery Isolator

Datasheet

Current Rating (Continuous) in Amps:
85, 200

Voltage Rating Max:
16

Ingress Protection:
IP67

Series Details