HD Battery Combiner

HD Battery Combiner

  • Specifications
    • Catalog # HD Battery Combiner
    • Current Rating (Continuous) in Amps 300
    • Current Rating (Inrush) in Amps 1500
    • Voltage Rating (Max) 32
    • Ingress Protection IP67, IP69K
    • Input Terminals M10
    • Output Terminals Stud
    • Housing Black Thermoplastic
    • Mounting stem M5
    • Agency Approval - Humidity 0-95% RH
    • Agency Approval - Shock 10 G
    • Agency Approval - Vibration 8 G