FlexMod Battery Isolator Controller

FlexMod Battery Isolator Controller

  • Specifications
    • Catalog # FlexMod Battery Isolator Controller
    • Current Rating (Continuous) in Amps 10
    • Voltage Rating (Max) 32
    • Ingress Protection IP67
    • Agency Approval - Humidity 0 to 90% RH
    • Agency Approval - Shock SAE J1455
    • Agency Approval - Vibration 10-500 Hz