Metal Hybrid Protection (MHP)

MHP-TAM15

  • Electrical Characteristics
    • Catalog # MHP-TAM15-9-72
    • Activation Temp (Deg C) 72
    • Operating Temp (Deg C) -30 - 100
    • Reset Temp (Min) (Deg C) 40
    • Reset Temp ∆T (Deg C) ≥7
    • Reference Resistance (mΩ) 2.5 - 5
    • Contact ratings DC9V/25A
    • Breaking Capacity (A) DC5V/80A
    • Leakage Current Max @3VDC (mA) 200
    • Height (Y-axis) (in) 0.045
    • Height (Y-axis) (mm) 1.15
    • Lengh (X-Axis) (mm) 10.9 - 11.5
    • Width (in) .148 - .151
    • Width (mm) 3.75 - 3.85
    • Datasheet
    • Product Specification
    • Check Stock Order Sample
    • Catalog # MHP-TAM15-9-77
    • Activation Temp (Deg C) 77
    • Operating Temp (Deg C) -30 - 100
    • Reset Temp (Min) (Deg C) 40
    • Reset Temp ∆T (Deg C) ≥10
    • Reference Resistance (mΩ) 2.5 - 5
    • Contact ratings DC9V/25A
    • Breaking Capacity (A) DC5V/80A
    • Leakage Current Max @3VDC (mA) 200
    • Height (Y-axis) (in) 0.045
    • Height (Y-axis) (mm) 1.15
    • Lengh (X-Axis) (mm) 10.9 - 11.5
    • Width (in) .148 - .151
    • Width (mm) 3.75 - 3.85
    • Datasheet
    • Product Specification
    • Check Stock Order Sample
    • Catalog # MHP-TAM15-9-82
    • Activation Temp (Deg C) 82
    • Operating Temp (Deg C) -30 - 100
    • Reset Temp (Min) (Deg C) 40
    • Reset Temp ∆T (Deg C) ≥10
    • Reference Resistance (mΩ) 2.5 - 5
    • Contact ratings DC9V/25A
    • Breaking Capacity (A) DC5V/80A
    • Leakage Current Max @3VDC (mA) 200
    • Height (Y-axis) (in) 0.045
    • Height (Y-axis) (mm) 1.15
    • Lengh (X-Axis) (mm) 10.9 - 11.5
    • Width (in) .148 - .151
    • Width (mm) 3.75 - 3.85
    • Datasheet
    • Product Specification
    • Check Stock Order Sample
    • Catalog # MHP-TAM15-9-85
    • Activation Temp (Deg C) 85
    • Operating Temp (Deg C) -30 - 100
    • Reset Temp (Min) (Deg C) 40
    • Reset Temp ∆T (Deg C) ≥10
    • Reference Resistance (mΩ) 2.5 - 5
    • Contact ratings DC9V/25A
    • Breaking Capacity (A) DC5V/80A
    • Leakage Current Max @3VDC (mA) 200
    • Height (Y-axis) (in) 0.045
    • Height (Y-axis) (mm) 1.15
    • Lengh (X-Axis) (mm) 10.9 - 11.5
    • Width (in) .148 - .151
    • Width (mm) 3.75 - 3.85
    • Datasheet
    • Product Specification
    • Check Stock Order Sample
    • Catalog # MHP-TAM15-9-90
    • Activation Temp (Deg C) 90
    • Operating Temp (Deg C) -30 - 100
    • Reset Temp (Min) (Deg C) 40
    • Reset Temp ∆T (Deg C) ≥10
    • Reference Resistance (mΩ) 2.5 - 5
    • Contact ratings DC9V/25A
    • Breaking Capacity (A) DC5V/80A
    • Leakage Current Max @3VDC (mA) 200
    • Height (Y-axis) (in) 0.045
    • Height (Y-axis) (mm) 1.15
    • Lengh (X-Axis) (mm) 10.9 - 11.5
    • Width (in) .148 - .151
    • Width (mm) 3.75 - 3.85
    • Datasheet
    • Product Specification
    • Check Stock Order Sample