MHP-TAM

MHP-TAM15-9-82

  • Electrical Characteristics
    • Catalog # MHP-TAM15-9-82
    • Activation Temperature (Typical) DEGC 82
    • Reset Temperature (Min) DEGC 40
    • Reset Temperature (∆T) DEGC 10
    • Reference Resistance (25°C) MΩ 2.5 - 5
    • Contact ratings DC9V/25A
    • Breaking Capacity AMP DC5V/80A
    • Leakage Current (@3V) (Max) MAMP 200
    • Profile Height (Y-Axis) INCH 0.045
    • Profile Height (Y-Axis) MM 1.15
    • Length (X-Axis) MM 10.9 - 11.5
    • Width (Z-Axis) INCH 0.148 - 0.151
    • Width (Z-Axis) MM 3.75 - 3.85
    • Partner ECAD Models MHP-TAM15-9-82
    • Operating Temperature -30° to 100°C