background-waves

MHP-TAM15-9-85

Product Status| Activei

MHP-TAM15-9-85

MHP-TAM15-9-85 | Series: MHP-TAM6
info

Protecting battery packs, while keeping a low profile. Our MHP-TA device offers a 9VDC rating and a higher current rating than typical battery strap devices. Most ultra-thin computing products use lightweight and high capacity lithium polymer (LiP) and prismatic cells that also exhibit higher voltages and battery discharge rates. The MHP-TA's compact size (5.8mm x 3.85mm x 1.15mm) and multiple activation temperature ratings ranging from 72 to 90 degrees Celsius, help give our device a sizable advantage in helping meet safety requirements required of LiP and prismatic cells.

PropertyValue
Activation Temperature (Typical) (°C)
85
Reset Temperature (Min) (°C)
40
Reset Temp ∆T (°C)
10
Reference Resistance (25°C) mΩ
2.5 - 5
Contact Ratings
DC9V/25A
Breaking Capacity (A)
DC5V/80A
Leakage Current (@3V) (MAX) (mA)
200
Profile Height (Y-Axis) (In)
0.045
Profile Height (Y-Axis) (mm)
1.15
Length (X-Axis) (mm)
10.9 - 11.5
Width (Z-Axis) (In)
0.148 - 0.151
Width (Z-Axis) (mm)
3.75 - 3.85
Operating Temperature
-30° to 100°C
  • Compact Design, Current Capacity
  • 9VDC rating
  • Two levels of current carrying capacity:
  • Low current (nominal 6A hold current @25°C)
  • High current (nominal 15A hold current @25°C)
  • Multiple activation temperature ratings (72°C, 77°C, 82°C, 85°C, 90°C)
  • Compact size (5.8x3.85x1.15 mm) allows for ultra-thin battery pack designs
  • Resettable Protection
  • Capable of handling the higher voltages and battery discharge rates found in high-capacity lithium polymer and prismatic cell applications
  • Helps provide resettable over temperature protection in high-capacity LiP and prismatic cell applications

MHP-TAM15-9-85 Applications

Highlights Section

  • Batteries in Mobile Electronics
  • Tablets
  • Ultra-thin notebooks PCs
  • Smart phones
  • E-readers

MHP-TAM15-9-85 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
RF4377-000MHP-TAM15-9-85RoHS2/23/2018Pb-Free2/23/2018Pdf IconCoC_RoHS10_RF4377-000_MHP-TAM15-9-85Pdf IconREACH219_Declaration_RF4377-000_(MHP-TAM15-9-85)Does Not ContainYes2/23/2018Pdf IconIPC_RF4377-000 (MHP-TAM15-9-85)

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.