ITV2718 5A

ITV2718L0805YR

  • Electrical Characteristics
    • Catalog # ITV2718L0805YR
    • Vmax(Vdc) 36
    • Ibreak(A) 50
    • Irated (A) 5
    • VOP(V) 4.0 ~ 10.0
    • Cells in Series 2
    • Rheater(Ω) 3.85 ~ 5.35
    • Size Code (mm/in) 2718(1107)
    • Packaging Method T&R
    • Check Stock Yes
    • Sample Request Yes
    • Resistance of Fuse Element ≤10.0
    • Operating Temperature Maximum Celsius 65