ITV4030 12A

ITV4030L0812

  • Electrical Characteristics
    • Catalog # ITV4030L0812
    • VOP(V) 4.0~9.0
    • Vmax(Vdc) 36
    • Ibreak(A) 50
    • Max Operating Temp (°C) 65
    • PolySwitch Internal Number ITV4030L0812NR
    • Cells in Series 2
    • Irated (A) 12
    • Rfuse(mΩ) 1.5~3.5
    • Rheater(Ω) 2.0~3.2
    • Size Code (mm/in) 4030(1612)
    • Packaging Method Tape & Reel
    • Marking Code LF0812
    • Check Stock Yes
    • Sample Capable Yes