ITV4030 12A

ITV4030L1412

  • Electrical Characteristics
    • Catalog # ITV4030L1412
    • VOP(V) 10.5~19.6
    • Vmax(Vdc) 36
    • Ibreak(A) 50
    • Max Operating Temp (°C) 65
    • PolySwitch Internal Number ITV4030L1412NR
    • Cells in Series 4
    • Irated (A) 12
    • Rfuse(mΩ) 1.5~3.5
    • Rheater(Ω) 11.2~20.0
    • Size Code (mm/in) 4030(1612)
    • Packaging Method Tape & Reel
    • Marking Code LF1412
    • Check Stock Yes
    • Sample Capable Yes