ITV4030 15A

ITV4030L1215

  • Electrical Characteristics
    • Catalog # ITV4030L1215
    • Vmax(Vdc) 36
    • Ibreak(A) 50
    • Irated (A) 15
    • VOP(V) 7.4~13.8
    • Cells in Series 3
    • Rheater(Ω) 5.5~8.4
    • Size Code (mm/in) 4030(1612)
    • Packaging Method T&R
    • Check Stock Yes
    • Sample Request Yes
    • Partner ECAD Models ITV4030L1215
    • Resistance of Fuse Element 1.0~3.0
    • Operating Temperature Maximum Celsius 65