ITV Three-Terminal Fuses

ITV4030 22A

  • Electrical Characteristics
    • Catalog # ITV4030L0422
    • Vmax(Vdc) 36
    • Ibreak(A) 50
    • Irated (A) 22
    • VOP(V) 3.5~4.7
    • Cells in Series 1
    • Rheater(Ω) 0.55~1.3
    • Size Code (mm/in) 4030(1612)
    • Packaging
      Method
      T&R
    • Check Stock Yes
    • Samples Yes
    • Resistance of Fuse Element 0.5~2.5
    • Operating Temperature Maximum Celsius 65
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ITV4030L0822
    • Vmax(Vdc) 36
    • Ibreak(A) 50
    • Irated (A) 22
    • VOP(V) 6.0~9.2
    • Cells in Series 2
    • Rheater(Ω) 2.1~3.8
    • Size Code (mm/in) 4030(1612)
    • Packaging
      Method
      T&R
    • Check Stock Yes
    • Samples Yes
    • Resistance of Fuse Element 0.5~2.5
    • Operating Temperature Maximum Celsius 65
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ITV4030L1222
    • Vmax(Vdc) 36
    • Ibreak(A) 50
    • Irated (A) 22
    • VOP(V) 9.0~13.8
    • Cells in Series 3
    • Rheater(Ω) 4.8~8.6
    • Size Code (mm/in) 4030(1612)
    • Packaging
      Method
      T&R
    • Check Stock Yes
    • Samples Yes
    • Resistance of Fuse Element 0.5~2.5
    • Operating Temperature Maximum Celsius 65
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ITV4030L1422
    • Vmax(Vdc) 36
    • Ibreak(A) 50
    • Irated (A) 22
    • VOP(V) 12.0~18.5
    • Cells in Series 4
    • Rheater(Ω) 8.6~15.2
    • Size Code (mm/in) 4030(1612)
    • Packaging
      Method
      T&R
    • Check Stock Yes
    • Samples Yes
    • Resistance of Fuse Element 0.5~2.5
    • Operating Temperature Maximum Celsius 65
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ITV4030L2022
    • Vmax(Vdc) 36
    • Ibreak(A) 50
    • Irated (A) 22
    • VOP(V) 15.9~23.1
    • Cells in Series 5
    • Rheater(Ω) 13.5~26.7
    • Size Code (mm/in) 4030(1612)
    • Packaging
      Method
      T&R
    • Check Stock Yes
    • Samples Yes
    • Resistance of Fuse Element 0.5~2.5
    • Operating Temperature Maximum Celsius 65
    • Datasheet
    • Check Stock Order Sample