ITV5432 30A

ITV5432L3030

  • Electrical Characteristics
    • Catalog # ITV5432L3030
    • Vmax(Vdc) 62
    • Ibreak(A) 80
    • Irated (A) 30
    • VOP(V) 23.0~31.5
    • Cells in Series 7
    • Rheater(Ω) 24.6~39.3
    • Size Code (mm/in) 5432(2213)
    • Packaging Method T&R
    • Check Stock Yes
    • Sample Request Yes
    • Partner ECAD Models ITV5432L3030
    • Resistance of Fuse Element 0.5~2.5
    • Operating Temperature Maximum Celsius 65