ITV9550 30A

ITV9550L1430

  • Electrical Characteristics
    • Catalog # ITV9550L1430
    • Vmax(Vdc) 62
    • Ibreak(A) 80
    • Irated (A) 30
    • VOP(V) 11.1~18.4
    • Cells in Series 4
    • Rheater(Ω) 6.3~9.3
    • Size Code (mm/in) 9550(3820)
    • Packaging Method T&R
    • Check Stock Yes
    • Sample Request Yes
    • Partner ECAD Models ITV9550L1430
    • Resistance of Fuse Element 0.5~2.5
    • Operating Temperature Maximum Celsius 65