ITV9550 30A

ITV9550L5030

  • Electrical Characteristics
    • Catalog # ITV9550L5030
    • VOP(V) 39.6~62.0
    • Vmax(Vdc) 62
    • Ibreak(A) 80
    • Max Operating Temp (°C) 65
    • PolySwitch Internal Number ITV9550L5030MR
    • Cells in Series 12~14
    • Irated (A) 30
    • Rfuse(mΩ) 0.5~2.5
    • Rheater(Ω) 72.4~120.6
    • Size Code (mm/in) 9550(3820)
    • Packaging Method Tape & Reel
    • Check Stock Yes
    • Sample Request Yes
    • Partner ECAD Models ITV9550L5030